Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0215 - $0.0327 | 9000 In stock |
Natural
|
#2
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.203 in
5.2 mm
|
0.062 in
1.6 mm
|
||
| $0.0444 - $0.0674 | 6000 In stock |
Natural
|
#4
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0429 - $0.0654 | Request the lead time here |
Natural
|
5/16
|
Nylon 6/6
|
0.470 in
11.9 mm
|
0.734 in
18.6 mm
|
0.062 in
1.6 mm
|
||
| $0.0321 - $0.0491 | 75997 In stock |
Natural
|
1/4
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.594 in
15.1 mm
|
0.032 in
0.8 mm
|
||
| $0.0419 - $0.0464 | 1000 In stock |
Natural
|
#6
|
Nylon 6/6
|
0.154 in
3.9 mm
|
0.363 in
9.2 mm
|
0.095 in
2.4 mm
|
||
| $0.0546 - $0.0606 | 22000 In stock |
Natural
|
1/4
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.505 in
12.8 mm
|
0.139 in
3.5 mm
|
||
| $0.045 - $0.0498 | 83000 In stock |
Natural
|
#10
|
Nylon 6/6
|
|
|
|
||
| $0.128 - $0.1418 | Request the lead time here |
Natural
|
3/8
|
Nylon 6/6
|
|
|
|
||
| $0.0437 - $0.0483 | 10000 In stock |
Natural
|
#8
|
Nylon 6/6
|
|
|
|
||
| $0.0668 - $0.074 | 9000 In stock |
Natural
|
5/16
|
Nylon 6/6
|
0.318 in
8.1 mm
|
0.640 in
16.3 mm
|
0.158 in
4 mm
|
||
| $0.0404 - $0.0446 | Request the lead time here |
Natural
|
#4
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.321 in
8.2 mm
|
0.088 in
2.2 mm
|
||
| $0.0546 - $0.0606 | 4000 In stock |
Natural
|
1/4
|
Nylon 6/6
|
0.242 in
6.1 mm
|
0.500 in
12.7 mm
|
0.139 in
3.5 mm
|
||
| $0.2201 - $0.2436 | 1000 In stock |
Natural
|
1/2
|
Nylon 6/6
|
0.504 in
12.8 mm
|
1.000 in
25.4 mm
|
0.197 in
5 mm
|
||
| $0.161 - $0.1788 | Request the lead time here |
Natural
|
M3
|
Nylon
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
||
| $0.1758 - $0.195 | 8000 In stock |
Natural
|
M5
|
Nylon
|
0.209 in
5.3 mm
|
0.335 in
8.5 mm
|
0.11 in
2.8 mm
|
||
| $0.2537 - $0.284 | Request the lead time here |
Natural
|
M10
|
Nylon
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0639 - $0.0974 | 1003000 In stock |
Natural
|
1/4
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.734 in
18.6 mm
|
0.062 in
1.6 mm
|
||
| $0.0425 - $0.0647 | Request the lead time here |
Natural
|
#10
|
Nylon 6/6
|
0.277 in
7 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
||
| $0.0297 - $0.0452 | Request the lead time here |
Natural
|
#8
|
Nylon 6/6
|
0.235 in
6 mm
|
0.328 in
8.3 mm
|
0.032 in
0.8 mm
|
||
| $0.0845 - $0.1287 | 20000 In stock |
Natural
|
#10
|
Nylon 6/6
|
0.275 in
7 mm
|
0.787 in
20 mm
|
0.059 in
1.5 mm