Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0176 - $0.0269 | Request the lead time here |
Black
|
#2
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.203 in
5.2 mm
|
0.032 in
0.8 mm
|
||
| $0.0446 - $0.068 | Request the lead time here |
Black
|
#8
|
Nylon 6/6
|
0.218 in
5.5 mm
|
0.453 in
11.5 mm
|
0.045 in
1.1 mm
|
||
| $0.0473 - $0.0719 | Request the lead time here |
Black
|
1/4
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.734 in
18.6 mm
|
0.062 in
1.6 mm
|
||
| $0.0461 - $0.0702 | 1000 In stock |
Black
|
3/8
|
Nylon 6/6
|
0.564 in
14.3 mm
|
0.891 in
22.6 mm
|
0.062 in
1.6 mm
|
||
| $0.0296 - $0.045 | Request the lead time here |
Black
|
#10
|
Nylon 6/6
|
0.277 in
7 mm
|
0.453 in
11.5 mm
|
0.032 in
0.8 mm
|
||
| $0.0414 - $0.063 | Request the lead time here |
Black
|
#10
|
Nylon 6/6
|
0.277 in
7 mm
|
0.630 in
16 mm
|
0.062 in
1.6 mm
|
||
| $0.0354 - $0.054 | Request the lead time here |
Black
|
1/4
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.594 in
15.1 mm
|
0.032 in
0.8 mm
|
||
| $0.0354 - $0.054 | Request the lead time here |
Black
|
1/4
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
0.032 in
0.8 mm
|
||
| $0.0609 - $0.0929 | 25000 In stock |
Black
|
1/2
|
Nylon 6/6
|
0.690 in
17.5 mm
|
1.125 in
28.6 mm
|
0.062 in
1.6 mm
|
||
| $0.0234 - $0.036 | 9000 In stock |
Black
|
#4
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.062 in
1.6 mm
|
||
| $0.0234 - $0.036 | Request the lead time here |
Black
|
#2
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.203 in
5.2 mm
|
0.062 in
1.6 mm
|
||
| $0.0213 - $0.0321 | Request the lead time here |
Black
|
#6
|
Nylon 6/6
|
0.198 in
5 mm
|
0.328 in
8.3 mm
|
0.032 in
0.8 mm
|
||
| $0.0296 - $0.045 | Request the lead time here |
Black
|
#6
|
Nylon 6/6
|
0.198 in
5 mm
|
0.328 in
8.3 mm
|
0.062 in
1.6 mm
|
||
| $0.0296 - $0.045 | Request the lead time here |
Black
|
#8
|
Nylon 6/6
|
0.235 in
6 mm
|
0.390 in
9.9 mm
|
0.032 in
0.8 mm
|
||
| $0.0507 - $0.0773 | 1500 In stock |
Black
|
1/2
|
Nylon 6/6
|
0.690 in
17.5 mm
|
1.125 in
28.6 mm
|
0.032 in
0.8 mm
|
||
| $0.0473 - $0.0719 | Request the lead time here |
Black
|
1/4
|
Nylon 6/6
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
0.062 in
1.6 mm
|
||
| $0.038 - $0.0578 | Request the lead time here |
Black
|
3/8
|
Nylon 6/6
|
0.564 in
14.3 mm
|
0.891 in
22.6 mm
|
0.032 in
0.8 mm
|
||
| $0.039 - $0.0594 | Request the lead time here |
Black
|
1/4
|
Nylon 6/6
|
0.450 in
11.4 mm
|
1.500 in
38.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0468 - $0.0711 | Request the lead time here |
Black
|
#10
|
Nylon 6/6
|
0.277 in
7 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
||
| $0.0473 - $0.0719 | Request the lead time here |
Black
|
1/4
|
Nylon 6/6
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
0.062 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue