Quantity | Unit price |
---|---|
500 - 4999 | $0.0747 |
5000 - 9999 | $0.0674 |
10000 - 24999 | $0.0606 |
25000 - 49999 | $0.0545 |
50000 + | $0.0491 |
Washer Type | Anti-Loss Washer |
---|---|
Full Material | Nylon 6/6 |
Colour | Black |
Outside Diameter | 28.6 mm |
Outside Diameter | 1.125 in |
Inside Diameter | 17.5 mm |
Inside Diameter | 0.690 in |
Thickness | 0.8 mm |
Thickness | 0.032 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue