Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
$0.0296 - $0.045 20000 In stock
Black
#8
Nylon 6/6
0.235 in
0.391 in
0.032 in
$0.0461 - $0.0702 Request the lead time here
Black
3/8
Nylon 6/6
0.564 in
0.734 in
0.062 in
$0.0444 - $0.0674 6000 In stock
Natural
#4
Nylon 6/6
0.156 in
0.266 in
0.125 in
$0.0299 - $0.0455 93000 In stock
Natural
#4
Nylon 6/6
0.156 in
0.250 in
0.050 in
$0.0449 - $0.0683 402000 In stock
Natural
#7
Nylon 6/6
0.375 in
0.750 in
0.062 in
$0.0269 - $0.0408 165000 In stock
Natural
#10
Nylon 6/6
0.277 in
0.453 in
0.032 in
$0.0321 - $0.0491 64000 In stock
Natural
5/16
Nylon 6/6
0.470 in
0.734 in
0.032 in
$0.0405 - $0.0617 127000 In stock
Natural
#8
Nylon 6/6
0.218 in
0.453 in
0.045 in
$0.0321 - $0.0491 36997 In stock
Natural
1/4
Nylon 6/6
0.375 in
0.594 in
0.032 in
$0.0375 - $0.0573 314990 In stock
Natural
#10
Nylon 6/6
0.277 in
0.453 in
0.062 in
$0.0429 - $0.0654 Request the lead time here
Natural
5/16
Nylon 6/6
0.470 in
0.734 in
0.062 in
$0.0552 - $0.0843 14500 In stock
Natural
7/16
Nylon 6/6
0.570 in
1.031 in
0.062 in
$0.0215 - $0.0327 Request the lead time here
Natural
#2
Nylon 6/6
0.115 in
0.203 in
0.062 in
$0.0461 - $0.0704 Request the lead time here
Natural
7/16
Nylon 6/6
0.570 in
1.031 in
0.032 in
$0.0972 - $0.1481 7250 In stock
Natural
7/8
Nylon 6/6
0.940 in
1.344 in
0.062 in
$0.0161 - $0.0243 173000 In stock
Natural
#4
Nylon 6/6
0.156 in
0.266 in
0.032 in
$0.0192 - $0.0294 282000 In stock
Natural
#6
Nylon 6/6
0.198 in
0.328 in
0.032 in
$0.0375 - $0.0573 135000 In stock
Natural
#8
Nylon 6/6
0.235 in
0.391 in
0.062 in
$0.0429 - $0.0654 277000 In stock
Natural
1/4
Nylon 6/6
0.375 in
0.594 in
0.062 in
$0.0419 - $0.0638 57000 In stock
Natural
3/8
Nylon 6/6
0.564 in
0.891 in
0.062 in
  • of 6
Retaining Washer 0.235 in 0.391 in 0.032 in Nylon 6/6 Black

16FWRT008032B

Price Range
$0.045 - $0.0296

Stock Levels
20000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.391 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Retaining Washer 0.564 in 0.734 in 0.062 in Nylon 6/6 Black

16FWRT375062CB

Price Range
$0.0702 - $0.0461

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 4 mm | 0.156 in; 6.8 mm | 0.266 in; Thickness 3.2 mm | 0.125 in;

16FWRT004125

Price Range
$0.0674 - $0.0444

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.125 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - Inside Diameter Range 2.6 - 4 mm | 0.102 - 0.156 in; Outside Diameter 25.4 mm | 1.000 in; Thickness 1.3 mm | 0.050 in;

16FWRT004050

Price Range
$0.0455 - $0.0299

Stock Levels
93000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.050 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 19.1 mm | 0.750 in; Thickness 1.6 mm | 0.062 in;

16FWRT007062

Price Range
$0.0683 - $0.0449

Stock Levels
402000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 11.5 mm | 0.453 in; Thickness 0.8 mm | 0.032 in;

16FWRT010032

Price Range
$0.0408 - $0.0269

Stock Levels
165000 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.453 in
  • Thickness
    0.032 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 11.9 mm | 0.470 in; 18.6 mm | 0.734 in; Thickness 0.8 mm | 0.032 in;

16FWRT312032

Price Range
$0.0491 - $0.0321

Stock Levels
64000 In stock
Attributes
  • Inside Diameter
    0.470 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.032 in
  • Screw Size
    5/16
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 5.5 mm | 0.218 in; 11.5 mm | 0.453 in; Thickness 1.1 mm | 0.045 in;

16FWRT008045

Price Range
$0.0617 - $0.0405

Stock Levels
127000 In stock
Attributes
  • Inside Diameter
    0.218 in
  • Outside Diameter
    0.453 in
  • Thickness
    0.045 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 15.1 mm | 0.594 in; Thickness 0.8 mm | 0.032 in;

16FWRT250032

Price Range
$0.0491 - $0.0321

Stock Levels
36997 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.594 in
  • Thickness
    0.032 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 11.5 mm | 0.453 in; Thickness 1.6 mm | 0.062 in;

16FWRT010062

Price Range
$0.0573 - $0.0375

Stock Levels
314990 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.453 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 11.9 mm | 0.470 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in;

16FWRT312062

Price Range
$0.0654 - $0.0429

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.470 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    5/16
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.5 mm | 0.570 in; 26.2 mm | 1.031 in; Thickness 1.6 mm | 0.062 in;

16FWRT437062

Price Range
$0.0843 - $0.0552

Stock Levels
14500 In stock
Attributes
  • Inside Diameter
    0.570 in
  • Outside Diameter
    1.031 in
  • Thickness
    0.062 in
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Retaining Washer 0.115 in 0.203 in 0.062 in Nylon 6/6 Natural

16FWRT002062

Price Range
$0.0327 - $0.0215

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.203 in
  • Thickness
    0.062 in
  • Screw Size
    #2
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.5 mm | 0.570 in; 26.2 mm | 1.031 in; Thickness 0.8 mm | 0.032 in;

16FWRT437032

Price Range
$0.0704 - $0.0461

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.570 in
  • Outside Diameter
    1.031 in
  • Thickness
    0.032 in
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 23.9 mm | 0.940 in; 34.1 mm | 1.344 in; Thickness 1.6 mm | 0.062 in;

16FWRT875062

Price Range
$0.1481 - $0.0972

Stock Levels
7250 In stock
Attributes
  • Inside Diameter
    0.940 in
  • Outside Diameter
    1.344 in
  • Thickness
    0.062 in
  • Screw Size
    7/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 4 mm | 0.156 in; 6.8 mm | 0.266 in; Thickness 0.8 mm | 0.032 in;

16FWRT004032

Price Range
$0.0243 - $0.0161

Stock Levels
173000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.032 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 5 mm | 0.198 in; 8.3 mm | 0.328 in; Thickness 0.8 mm | 0.032 in;

16FWRT006032

Price Range
$0.0294 - $0.0192

Stock Levels
282000 In stock
Attributes
  • Inside Diameter
    0.198 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.032 in
  • Screw Size
    #6
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 6 mm | 0.235 in; 9.9 mm | 0.391 in; Thickness 1.6 mm | 0.062 in;

16FWRT008062

Price Range
$0.0573 - $0.0375

Stock Levels
135000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.391 in
  • Thickness
    0.062 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 15.1 mm | 0.594 in; Thickness 1.6 mm | 0.062 in;

16FWRT250062

Price Range
$0.0654 - $0.0429

Stock Levels
277000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.594 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.564 in; 22.6 mm | 0.891 in; Thickness 1.6 mm | 0.062 in;

16FWRT375062

Price Range
$0.0638 - $0.0419

Stock Levels
57000 In stock
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.891 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6