Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
$0.0479 - $0.0531 Request the lead time here
Black
#10
Nylon 6/6
$0.0456 - $0.0695 Request the lead time here
Black
5/16
Nylon 6/6
0.470 in
0.734 in
0.062 in
$0.0401 - $0.0609 Request the lead time here
Black
#10
Nylon 6/6
0.277 in
0.453 in
0.062 in
$0.0342 - $0.0522 Request the lead time here
Black
5/16
Nylon 6/6
0.470 in
0.734 in
0.032 in
$0.017 - $0.026 16000 In stock
Black
#4
Nylon 6/6
0.156 in
0.266 in
0.032 in
$0.0528 - $0.0726 Request the lead time here
Black
#7
Nylon 6/6
0.375 in
0.750 in
0.062 in
$0.0285 - $0.0435 26000 In stock
Black
#8
Nylon 6/6
0.235 in
0.391 in
0.032 in
$0.0491 - $0.0747 500 In stock
Black
7/16
Nylon 6/6
0.570 in
1.031 in
0.032 in
$0.1727 - $0.1919 392300 In stock
Natural
M6
Nylon
0.252 in
0.709 in
0.079 in
$0.1653 - $0.1836 10000 In stock
Natural
M4
Nylon
0.169 in
0.276 in
0.091 in
RWM050A $0.1545 - $0.1715 80000 In stock
Natural
M2
Nylon
0.106 in
0.197 in
0.059 in
$0.1661 - $0.1845 14400 In stock
Natural
M4
Nylon
0.169 in
0.472 in
0.055 in
$0.1404 - $0.1559 28000 In stock
Natural
M3
Nylon
0.126 in
0.354 in
0.059 in
$0.1686 - $0.1871 Request the lead time here
Natural
M5
Nylon
0.209 in
0.453 in
0.055 in
$0.2156 - $0.2396 Request the lead time here
Natural
M8
Nylon
0.331 in
0.512 in
0.11 in
$0.1743 - $0.1938 1324000 In stock
Natural
M6
Nylon
0.252 in
0.394 in
0.11 in
$0.0186 - $0.0284 280000 In stock
Natural
#6
Nylon 6/6
0.198 in
0.328 in
0.032 in
$0.0363 - $0.0554 346000 In stock
Natural
#8
Nylon 6/6
0.235 in
0.391 in
0.062 in
$0.0155 - $0.0236 Request the lead time here
Natural
#4
Nylon 6/6
0.156 in
0.266 in
0.032 in
$0.0446 - $0.068 12500 In stock
Natural
7/16
Nylon 6/6
0.570 in
1.031 in
0.032 in
  • of 6
Retaining Washer 5.0 mm 0.421 in 0.120 in Nylon 6/6 Black

16SRRW010421200B

Price Range
$0.0531 - $0.0479

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
  • Colour
    Black
Washer - ; ; Black

16FWRT312062B

Price Range
$0.0695 - $0.0456

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.470 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    5/16
  • Material
    Nylon 6/6
Black Nylon 6/6 Washer - 7 mm | 0.277 in; 11.5 mm | 0.453 in; Thickness 1.6 mm | 0.062 in;

16FWRT010062B

Price Range
$0.0609 - $0.0401

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.453 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Black Nylon 6/6 Washer - 11.9 mm | 0.470 in; 18.6 mm | 0.734 in; Thickness 0.8 mm | 0.032 in;

16FWRT312032B

Price Range
$0.0522 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.470 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.032 in
  • Screw Size
    5/16
  • Material
    Nylon 6/6
Black Nylon 6/6 Washer - Inside Diameter 4 mm | 0.156 in; Outside Diameter - 6.8 mm | 0.266 in; Thickness 0.8 mm | 0.032 in; ; UL

16FWRT004032B

Price Range
$0.026 - $0.017

Stock Levels
16000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.032 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Retaining Washer 0.375 in 0.750 in 0.062 in Nylon 6/6 Black

16FWRT007062B

Price Range
$0.0726 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Retaining Washer 0.235 in 0.391 in 0.032 in Nylon 6/6 Black

16FWRT008032B

Price Range
$0.0435 - $0.0285

Stock Levels
26000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.391 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Retaining Washer 0.570 in 1.031 in 0.032 in Nylon 6/6 Black

16FWRT437032B

Price Range
$0.0747 - $0.0491

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.570 in
  • Outside Diameter
    1.031 in
  • Thickness
    0.032 in
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Natural Nylon Retaining Washer - 6.4 mm | 0.252 in; 18.0 mm | 0.709 in; Thickness 2.0 mm | 0.079 in;

RWM400A

Price Range
$0.1919 - $0.1727

Stock Levels
392300 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.709 in
  • Thickness
    0.079 in
  • Screw Size
    M6
  • Material
    Nylon
Natural Nylon Retaining Washer - 4.3 mm | 0.169 in; 7.0 mm | 0.276 in; Thickness 2.3 mm | 0.091 in;

RWM200A

Price Range
$0.1836 - $0.1653

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.276 in
  • Thickness
    0.091 in
  • Screw Size
    M4
  • Material
    Nylon
Natural Nylon Retaining Washer - 2.7 mm | 0.106 in; 5.0 mm | 0.197 in; Thickness 1.5 mm | 0.059 in;

RWM050A

Price Range
$0.1715 - $0.1545

Stock Levels
80000 In stock
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.197 in
  • Thickness
    0.059 in
  • Screw Size
    M2
  • Material
    Nylon
Natural Nylon Retaining Washer - 4.3 mm | 0.169 in; 12.0 mm | 0.472 in; Thickness 1.4 mm | 0.055 in;

RWM250A

Price Range
$0.1845 - $0.1661

Stock Levels
14400 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.472 in
  • Thickness
    0.055 in
  • Screw Size
    M4
  • Material
    Nylon
Natural Nylon Retaining Washer - 3.2 mm | 0.126 in; 9.0 mm | 0.354 in; Thickness 1.5 mm | 0.059 in;

RWM100A

Price Range
$0.1559 - $0.1404

Stock Levels
28000 In stock
Attributes
  • Inside Diameter
    0.126 in
  • Outside Diameter
    0.354 in
  • Thickness
    0.059 in
  • Screw Size
    M3
  • Material
    Nylon
Natural Nylon Retaining Washer - 5.3 mm | 0.209 in; 11.5 mm | 0.453 in; Thickness 1.4 mm | 0.055 in;

RWM300A

Price Range
$0.1871 - $0.1686

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.453 in
  • Thickness
    0.055 in
  • Screw Size
    M5
  • Material
    Nylon
Natural Nylon Retaining Washer - 8.4 mm | 0.331 in; 13.0 mm | 0.512 in; Thickness 2.8 mm | 0.11 in;

RWM500A

Price Range
$0.2396 - $0.2156

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.331 in
  • Outside Diameter
    0.512 in
  • Thickness
    0.11 in
  • Screw Size
    M8
  • Material
    Nylon
Natural Nylon Retaining Washer - 6.4 mm | 0.252 in; 10.0 mm | 0.394 in; Thickness 2.8 mm | 0.11 in;

RWM450A

Price Range
$0.1938 - $0.1743

Stock Levels
1324000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.394 in
  • Thickness
    0.11 in
  • Screw Size
    M6
  • Material
    Nylon
Natural Nylon 6/6 Retaining Washer - 5 mm | 0.198 in; 8.3 mm | 0.328 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #6

16FWRT006032

Price Range
$0.0284 - $0.0186

Stock Levels
280000 In stock
Attributes
  • Inside Diameter
    0.198 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.032 in
  • Screw Size
    #6
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 6 mm | 0.235 in; 9.9 mm | 0.391 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #8

16FWRT008062

Price Range
$0.0554 - $0.0363

Stock Levels
346000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.391 in
  • Thickness
    0.062 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 4 mm | 0.156 in; 6.8 mm | 0.266 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #4

16FWRT004032

Price Range
$0.0236 - $0.0155

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.032 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.5 mm | 0.570 in; 26.2 mm | 1.031 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 7/16 in

16FWRT437032

Price Range
$0.068 - $0.0446

Stock Levels
12500 In stock
Attributes
  • Inside Diameter
    0.570 in
  • Outside Diameter
    1.031 in
  • Thickness
    0.032 in
  • Screw Size
    7/16
  • Material
    Nylon 6/6