Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
$0.0246 - $0.0377 18000 In stock
Natural
#8
Nylon 6/6
0.235 in
0.390 in
0.032 in
$0.026 - $0.0395 1499000 In stock
Natural
#6
Nylon 6/6
0.198 in
0.328 in
0.062 in
$0.0531 - $0.0705 5000 In stock
Natural
#10
Nylon 6/6
0.277 in
0.400 in
0.055 in
$0.0434 - $0.066 2000 In stock
Natural
3/8
Nylon 6/6
0.564 in
0.734 in
0.062 in
$0.2471 - $0.3765 9000 In stock
Natural
1/4
Nylon 6/6
0.450 in
1.500 in
0.062 in
$0.041 - $0.0624 Request the lead time here
Natural
#10
Nylon 6/6
0.277 in
0.500 in
0.062 in
$0.0287 - $0.0437 61000 In stock
Natural
#8
Nylon 6/6
0.235 in
0.328 in
0.032 in
$0.1212 - $0.1848 15750 In stock
Natural
#7
Nylon 6/6
0.375 in
1.000 in
0.062 in
$0.2699 - $0.4113 Request the lead time here
Natural
1/4
Nylon 6/6
0.375 in
1.500 in
0.062 in
$0.0816 - $0.1244 23500 In stock
Natural
#10
Nylon 6/6
0.275 in
0.787 in
0.059 in
$0.0311 - $0.0474 45000 In stock
Natural
1/4
Nylon 6/6
0.344 in
0.500 in
0.032 in
$0.2978 - $0.4539 1000 In stock
Natural
1.000
Nylon 6/6
1.070 in
1.385 in
0.062 in
$0.0618 - $0.0941 1013000 In stock
Natural
1/4
Nylon 6/6
0.375 in
0.734 in
0.062 in
$0.315 - $0.48 Request the lead time here
Natural
3/8
Nylon 6/6
0.563 in
1.260 in
0.062 in
$0.0479 - $0.0731 15000 In stock
Natural
#10
Nylon 6/6
0.277 in
0.630 in
0.062 in
$0.0207 - $0.0317 212000 In stock
Natural
#2
Nylon 6/6
0.115 in
0.203 in
0.062 in
$0.0429 - $0.0651 8000 In stock
Natural
#4
Nylon 6/6
0.156 in
0.266 in
0.125 in
$0.0311 - $0.0474 194000 In stock
Natural
1/4
Nylon 6/6
0.375 in
0.594 in
0.032 in
$0.0333 - $0.0507 53000 In stock
Natural
3/8
Nylon 6/6
0.564 in
0.891 in
0.032 in
$0.0446 - $0.068 Request the lead time here
Natural
1/2
Nylon 6/6
0.690 in
1.125 in
0.032 in
  • of 6
Natural Nylon 6/6 Retaining Washer - 6 mm | 0.235 in; 9.9 mm | 0.390 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

16FWRT008032A

Price Range
$0.0377 - $0.0246

Stock Levels
18000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.390 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 5 mm | 0.198 in; 8.3 mm | 0.328 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #6

16FWRT006062

Price Range
$0.0395 - $0.026

Stock Levels
1499000 In stock
Attributes
  • Inside Diameter
    0.198 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.062 in
  • Screw Size
    #6
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 10.2 mm | 0.400 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes #10

16FWRT010055

Price Range
$0.0705 - $0.0531

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.400 in
  • Thickness
    0.055 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.564 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8 in

16FWRT375062C

Price Range
$0.066 - $0.0434

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 11.4 mm | 0.450 in; 38.1 mm | 1.500 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4 in

16FWRT250062A

Price Range
$0.3765 - $0.2471

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.450 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 12.7 mm | 0.500 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10

16FWRT010062A

Price Range
$0.0624 - $0.041

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 6 mm | 0.235 in; 8.3 mm | 0.328 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

16FWRT008032C

Price Range
$0.0437 - $0.0287

Stock Levels
61000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 25.4 mm | 1.000 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #7

16FWRT007062A

Price Range
$0.1848 - $0.1212

Stock Levels
15750 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 38.1 mm | 1.500 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4 in

16FWRT250062C

Price Range
$0.4113 - $0.2699

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.275 in; 20 mm | 0.787 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes #10

16FWRT010059

Price Range
$0.1244 - $0.0816

Stock Levels
23500 In stock
Attributes
  • Inside Diameter
    0.275 in
  • Outside Diameter
    0.787 in
  • Thickness
    0.059 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 8.7 mm | 0.344 in; 12.7 mm | 0.500 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/4 in

16FWRT250032A

Price Range
$0.0474 - $0.0311

Stock Levels
45000 In stock
Attributes
  • Inside Diameter
    0.344 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.032 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 27.2 mm | 1.070 in; 35.2 mm | 1.385 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1.000 in

16FWRT999062

Price Range
$0.4539 - $0.2978

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    1.070 in
  • Outside Diameter
    1.385 in
  • Thickness
    0.062 in
  • Screw Size
    1.000
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4 in

16FWRT250062E

Price Range
$0.0941 - $0.0618

Stock Levels
1013000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.563 in; 32 mm | 1.260 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8 in

16FWRT375062A

Price Range
$0.48 - $0.315

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.563 in
  • Outside Diameter
    1.260 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 16 mm | 0.630 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10

16FWRT010062C

Price Range
$0.0731 - $0.0479

Stock Levels
15000 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.630 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Retaining Washer 0.115 in 0.203 in 0.062 in Nylon 6/6 Natural

16FWRT002062

Price Range
$0.0317 - $0.0207

Stock Levels
212000 In stock
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.203 in
  • Thickness
    0.062 in
  • Screw Size
    #2
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 4 mm | 0.156 in; 6.8 mm | 0.266 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #4

16FWRT004125

Price Range
$0.0651 - $0.0429

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.125 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 15.1 mm | 0.594 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/4 in

16FWRT250032

Price Range
$0.0474 - $0.0311

Stock Levels
194000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.594 in
  • Thickness
    0.032 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.564 in; 22.6 mm | 0.891 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 3/8 in

16FWRT375032

Price Range
$0.0507 - $0.0333

Stock Levels
53000 In stock
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.891 in
  • Thickness
    0.032 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 17.5 mm | 0.690 in; 28.6 mm | 1.125 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/2 in

16FWRT500032

Price Range
$0.068 - $0.0446

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.690 in
  • Outside Diameter
    1.125 in
  • Thickness
    0.032 in
  • Screw Size
    1/2
  • Material
    Nylon 6/6