A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | View | |
---|---|---|---|
$1.50 - $3.00 | 301 In stock | ||
$1.50 - $3.00 | 227 In stock | ||
$1.50 - $3.00 | 486 In stock | ||
$1.50 - $3.00 | 474 In stock | ||
$1.50 - $3.00 | 241 In stock | ||
$1.50 - $3.00 | 460 In stock | ||
$1.50 - $3.00 | 57 In stock | ||
$1.50 - $3.00 | 1298 In stock | ||
$1.50 - $3.00 | 1150 In stock | ||
$2.30 - $4.90 | 2132 In stock | ||
$1.60 - $2.20 | 197 In stock | ||
$1.60 - $2.20 | 77 In stock | ||
$1.10 - $1.60 | 950 In stock | ||
060A5 | $2.30 - $2.60 | 471 In stock | |
$3.00 - $3.30 | 913 In stock | ||
$1.60 - $2.20 | 100 In stock | ||
32002180 | $0.60 - $0.70 | 1281 In stock | |
$2.00 - $3.00 | 602 In stock | ||
$6.50 - $7.50 | 7000 In stock | ||
$2.60 - $2.90 | 979 In stock | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue