Menu Search

Fixing Ring - ; ; ;

Used for non metal applications or when the through hole is round. Eliminates movement or slipping of the latch.
Item code:

060A5

471 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $2.60
10 + $2.30
Standard pack: 1

Order in multiple of 1

Total price:

$2.60

1 x $2.60

Specifications

Imperial
Metric
SKU attributes
Accessory Type Securing Bracket
Cam Material Steel
Finish Zinc Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us