Menu Search

Rectangular Metric Multi-Wall Ribbed Tube Inserts

In stock

These black, textured LDPE inserts are designed for rectangular metric tubing. Ideal for aesthetic finishes and light-duty load-bearing applications.
The multi-wall ribbed design with a press-fit ensures a secure hold and easy installation.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Black Series Code: SRILR

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Item Code Price range Availability B h A h1 Maximum Wall Thickness Minimum Wall Thickness View
$0.2006 - $0.3342 8000 In stock
0.591 in
0.453 in
0.984 in
0.197 in
0.098 in
0.039 in
$0.2529 - $0.4215 9000 In stock
0.591 in
0.453 in
1.181 in
0.197 in
0.098 in
0.039 in
$0.4494 - $0.7491 6000 In stock
0.394 in
0.413 in
1.575 in
0.197 in
0.079 in
0.059 in
$0.3606 - $0.6011 5000 In stock
0.591 in
0.472 in
1.575 in
0.197 in
0.079 in
0.039 in
$0.5232 - $0.872 2000 In stock
1.181 in
0.472 in
1.575 in
0.197 in
0.118 in
0.039 in
$0.7154 - $1.1924 1500 In stock
0.591 in
0.571 in
2.362 in
0.197 in
0.079 in
0.039 in
$1.046 - $1.7433 1500 In stock
1.378 in
0.591 in
2.362 in
0.197 in
0.138 in
0.059 in
$1.0043 - $1.6739 1000 In stock
0.787 in
0.748 in
2.756 in
0.197 in
0.138 in
0.039 in
$0.6555 - $1.0926 1500 In stock
1.575 in
0.551 in
2.362 in
0.197 in
0.118 in
0.039 in
$1.4495 - $2.4159 150 In stock
2.362 in
0.965 in
3.15 in
0.197 in
0.138 in
0.059 in
$0.7335 - $1.2225 500 In stock
0.984 in
0.709 in
3.346 in
0.197 in
0.217 in
0.138 in
$3.3974 - $5.6624 100 In stock
1.969 in
1.102 in
5.906 in
0.236 in
0.157 in
0.079 in
$3.3974 - $5.6624 100 In stock
1.969 in
1.102 in
5.906 in
0.236 in
0.236 in
0.157 in
$3.5474 - $5.9124 70 In stock
3.15 in
0.965 in
5.512 in
0.197 in
0.177 in
0.079 in
$3.9537 - $6.5897 60 In stock
3.937 in
0.945 in
4.724 in
0.236 in
0.236 in
0.138 in
$0.1847 - $0.3078 10000 In stock
0.591 in
0.453 in
0.787 in
0.197 in
0.079 in
0.039 in
$0.1643 - $0.2739 20000 In stock
0.394 in
0.433 in
0.787 in
0.118 in
0.079 in
0.031 in
$0.3912 - $0.6521 3000 In stock
1.181 in
0.531 in
1.969 in
0.197 in
0.118 in
0.039 in
$0.3404 - $0.5673 3000 In stock
0.787 in
0.453 in
0.984 in
0.197 in
0.118 in
0.039 in
$0.3114 - $0.5192 14000 In stock
0.394 in
0.453 in
1.181 in
0.118 in
0.079 in
0.039 in
  • of 4
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20590727

Price Range
$0.3342 - $0.2006

Stock Levels
8000 In stock
Attributes
  • A
    0.984 in
  • B
    0.591 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 30.0 mm 15.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20590758

Price Range
$0.4215 - $0.2529

Stock Levels
9000 In stock
Attributes
  • A
    1.181 in
  • B
    0.591 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 40.0 mm 10.0 mm 1.5 mm 2.0 mm Black LDPE - PIR

20590802

Price Range
$0.7491 - $0.4494

Stock Levels
6000 In stock
Attributes
  • A
    1.575 in
  • B
    0.394 in
  • h
    0.413 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 40.0 mm 15.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590819

Price Range
$0.6011 - $0.3606

Stock Levels
5000 In stock
Attributes
  • A
    1.575 in
  • B
    0.591 in
  • h
    0.472 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 40.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590840

Price Range
$0.872 - $0.5232

Stock Levels
2000 In stock
Attributes
  • A
    1.575 in
  • B
    1.181 in
  • h
    0.472 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 15.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590932

Price Range
$1.1924 - $0.7154

Stock Levels
1500 In stock
Attributes
  • A
    2.362 in
  • B
    0.591 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 35.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20590994

Price Range
$1.7433 - $1.046

Stock Levels
1500 In stock
Attributes
  • A
    2.362 in
  • B
    1.378 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 70.0 mm 20.0 mm 1.0 mm 3.5 mm Black LDPE - PIR

20591014

Price Range
$1.6739 - $1.0043

Stock Levels
1000 In stock
Attributes
  • A
    2.756 in
  • B
    0.787 in
  • h
    0.748 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20591007

Price Range
$1.0926 - $0.6555

Stock Levels
1500 In stock
Attributes
  • A
    2.362 in
  • B
    1.575 in
  • h
    0.551 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20591113

Price Range
$2.4159 - $1.4495

Stock Levels
150 In stock
Attributes
  • A
    3.15 in
  • B
    2.362 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 85.0 mm 25.0 mm 3.5 mm 5.5 mm Black LDPE - PIR

20591137

Price Range
$1.2225 - $0.7335

Stock Levels
500 In stock
Attributes
  • A
    3.346 in
  • B
    0.984 in
  • h
    0.709 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.138 in
Rectangular Tube Insert Black LDPE

20591373

Price Range
$5.6624 - $3.3974

Stock Levels
100 In stock
Attributes
  • A
    5.906 in
  • B
    1.969 in
  • h
    1.102 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert Black LDPE

20591380

Price Range
$5.6624 - $3.3974

Stock Levels
100 In stock
Attributes
  • A
    5.906 in
  • B
    1.969 in
  • h
    1.102 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.157 in
Rectangular Tube Insert Black LDPE

20591342

Price Range
$5.9124 - $3.5474

Stock Levels
70 In stock
Attributes
  • A
    5.512 in
  • B
    3.15 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert 120.0 mm 100.0 mm Black LDPE

20591335

Price Range
$6.5897 - $3.9537

Stock Levels
60 In stock
Attributes
  • A
    4.724 in
  • B
    3.937 in
  • h
    0.945 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.138 in
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590710

Price Range
$0.3078 - $0.1847

Stock Levels
10000 In stock
Attributes
  • A
    0.787 in
  • B
    0.591 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 20.0 mm 10.0 mm 0.8 mm 2.0 mm Black LDPE - PIR

20590703

Price Range
$0.2739 - $0.1643

Stock Levels
20000 In stock
Attributes
  • A
    0.787 in
  • B
    0.394 in
  • h
    0.433 in
  • h1
    0.118 in
  • Minimum Wall Thickness
    0.031 in
Rectangular Tube Insert 50.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590918

Price Range
$0.6521 - $0.3912

Stock Levels
3000 In stock
Attributes
  • A
    1.969 in
  • B
    1.181 in
  • h
    0.531 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 25.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590734

Price Range
$0.5673 - $0.3404

Stock Levels
3000 In stock
Attributes
  • A
    0.984 in
  • B
    0.787 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 30.0 mm 10.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590741

Price Range
$0.5192 - $0.3114

Stock Levels
14000 In stock
Attributes
  • A
    1.181 in
  • B
    0.394 in
  • h
    0.453 in
  • h1
    0.118 in
  • Minimum Wall Thickness
    0.039 in