Menu Search

Rectangular Metric Multi-Wall Ribbed Tube Inserts

In stock

These black, textured LDPE inserts are designed for rectangular metric tubing. Ideal for aesthetic finishes and light-duty load-bearing applications.
The multi-wall ribbed design with a press-fit ensures a secure hold and easy installation.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Black Series Code: SRILR

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Item Code Price range Availability B h A h1 Maximum Wall Thickness Minimum Wall Thickness View
$2.2823 - $3.8037 200 In stock
1.575 in
0.846 in
4.724 in
0.236 in
0.197 in
0.118 in
$3.3974 - $5.6624 100 In stock
1.969 in
1.102 in
5.906 in
0.236 in
0.236 in
0.157 in
$4.1324 - $6.8873 70 In stock
3.937 in
1.063 in
5.906 in
0.276 in
0.197 in
0.059 in
$0.4494 - $0.7491 6000 In stock
0.394 in
0.413 in
1.575 in
0.197 in
0.079 in
0.059 in
$0.5232 - $0.872 2000 In stock
1.181 in
0.472 in
1.575 in
0.197 in
0.118 in
0.039 in
$0.3404 - $0.5673 3000 In stock
0.787 in
0.453 in
0.984 in
0.197 in
0.118 in
0.039 in
$1.046 - $1.7433 1000 In stock
1.378 in
0.591 in
2.362 in
0.197 in
0.138 in
0.059 in
$0.2846 - $0.4743 5000 In stock
0.787 in
0.453 in
1.378 in
0.197 in
0.079 in
0.039 in
$0.6555 - $1.0926 1500 In stock
1.575 in
0.551 in
2.362 in
0.197 in
0.118 in
0.039 in
$0.3062 - $0.5103 6000 In stock
0.787 in
0.472 in
1.575 in
0.197 in
0.118 in
0.039 in
$3.5474 - $5.9124 70 In stock
3.15 in
0.965 in
5.512 in
0.197 in
0.177 in
0.079 in
$0.7998 - $1.3329 652 In stock
1.575 in
0.965 in
3.15 in
0.197 in
0.197 in
0.118 in
$1.3602 - $2.267 150 In stock
2.362 in
0.965 in
3.15 in
0.197 in
0.217 in
0.138 in
$0.4367 - $0.7277 3500 In stock
0.394 in
0.472 in
1.969 in
0.138 in
0.079 in
0.039 in
$1.9955 - $3.3258 500 In stock
1.575 in
0.571 in
3.937 in
0.197 in
0.157 in
0.059 in
$1.0071 - $1.6785 700 In stock
1.299 in
0.571 in
2.362 in
0.197 in
0.138 in
0.059 in
$1.0575 - $1.7625 550 In stock
1.181 in
0.709 in
2.756 in
0.197 in
0.118 in
0.039 in
$1.1816 - $1.9692 300 In stock
1.181 in
0.571 in
4.724 in
0.197 in
0.079 in
0.059 in
$1.9076 - $3.1793 350 In stock
1.181 in
0.591 in
3.937 in
0.197 in
0.138 in
0.059 in
$1.5275 - $2.5457 450 In stock
1.969 in
0.945 in
3.937 in
0.236 in
0.177 in
0.059 in
  • of 4
Rectangular Tube Insert Black LDPE

20591281

Price Range
$3.8037 - $2.2823

Stock Levels
200 In stock
Attributes
  • A
    4.724 in
  • B
    1.575 in
  • h
    0.846 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.118 in
Rectangular Tube Insert Black LDPE

20591380

Price Range
$5.6624 - $3.3974

Stock Levels
100 In stock
Attributes
  • A
    5.906 in
  • B
    1.969 in
  • h
    1.102 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.157 in
Rectangular Tube Insert 150.0 mm 100.0 mm Black LDPE

20591397

Price Range
$6.8873 - $4.1324

Stock Levels
70 In stock
Attributes
  • A
    5.906 in
  • B
    3.937 in
  • h
    1.063 in
  • h1
    0.276 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 40.0 mm 10.0 mm 1.5 mm 2.0 mm Black LDPE - PIR

20590802

Price Range
$0.7491 - $0.4494

Stock Levels
6000 In stock
Attributes
  • A
    1.575 in
  • B
    0.394 in
  • h
    0.413 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 40.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590840

Price Range
$0.872 - $0.5232

Stock Levels
2000 In stock
Attributes
  • A
    1.575 in
  • B
    1.181 in
  • h
    0.472 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 25.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590734

Price Range
$0.5673 - $0.3404

Stock Levels
3000 In stock
Attributes
  • A
    0.984 in
  • B
    0.787 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 35.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20590994

Price Range
$1.7433 - $1.046

Stock Levels
1000 In stock
Attributes
  • A
    2.362 in
  • B
    1.378 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 35.0 mm 20.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590789

Price Range
$0.4743 - $0.2846

Stock Levels
5000 In stock
Attributes
  • A
    1.378 in
  • B
    0.787 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20591007

Price Range
$1.0926 - $0.6555

Stock Levels
1500 In stock
Attributes
  • A
    2.362 in
  • B
    1.575 in
  • h
    0.551 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 40.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590826

Price Range
$0.5103 - $0.3062

Stock Levels
6000 In stock
Attributes
  • A
    1.575 in
  • B
    0.787 in
  • h
    0.472 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert Black LDPE

20591342

Price Range
$5.9124 - $3.5474

Stock Levels
70 In stock
Attributes
  • A
    5.512 in
  • B
    3.15 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert 80.0 mm 40.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20591090

Price Range
$1.3329 - $0.7998

Stock Levels
652 In stock
Attributes
  • A
    3.15 in
  • B
    1.575 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.118 in
Rectangular Tube Insert 80.0 mm 60.0 mm 3.5 mm 5.5 mm Black LDPE - PIR

20591120

Price Range
$2.267 - $1.3602

Stock Levels
150 In stock
Attributes
  • A
    3.15 in
  • B
    2.362 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.138 in
Rectangular Tube Insert 50.0 mm 10.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590888

Price Range
$0.7277 - $0.4367

Stock Levels
3500 In stock
Attributes
  • A
    1.969 in
  • B
    0.394 in
  • h
    0.472 in
  • h1
    0.138 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 100.0 mm 40.0 mm Black LDPE

20591229

Price Range
$3.3258 - $1.9955

Stock Levels
500 In stock
Attributes
  • A
    3.937 in
  • B
    1.575 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 60.0 mm 33.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20590987

Price Range
$1.6785 - $1.0071

Stock Levels
700 In stock
Attributes
  • A
    2.362 in
  • B
    1.299 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 70.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20591038

Price Range
$1.7625 - $1.0575

Stock Levels
550 In stock
Attributes
  • A
    2.756 in
  • B
    1.181 in
  • h
    0.709 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert Black LDPE

20591274

Price Range
$1.9692 - $1.1816

Stock Levels
300 In stock
Attributes
  • A
    4.724 in
  • B
    1.181 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 100.0 mm 30.0 mm Black LDPE

20591212

Price Range
$3.1793 - $1.9076

Stock Levels
350 In stock
Attributes
  • A
    3.937 in
  • B
    1.181 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert 100.0 mm 50.0 mm Black LDPE

20591236

Price Range
$2.5457 - $1.5275

Stock Levels
450 In stock
Attributes
  • A
    3.937 in
  • B
    1.969 in
  • h
    0.945 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.059 in