Our Snap fasteners include a Nylon option that is flame rated UL94 V2, and an option that features a Low Density Polyethylene (LDPE) female washer that comes with a Polypropylene (PP) male clip.
The rivet assembly includes the male clip, the female washer that are used to mate two surfaces together. They are an ideal choice for corrugated panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Hole Diameter | Male Clip Shank Length | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.159 - $0.218 | 31000 In stock |
0.122 in
3.1 mm
|
|
2.189 in
55.6 mm
|
||
| $0.0989 - $0.1358 | Request the lead time here |
0.094 in
2.4 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| $0.0717 - $0.0884 | Request the lead time here |
0.700 in
17.8 mm
|
|
|
||
| $0.1301 - $0.1782 | Request the lead time here |
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
0.291 in
7.4 mm
|
||
| $0.0492 - $0.0675 | 8000 In stock |
|
|
0.217 in
5.5 mm
|
||
| $0.1491 - $0.1721 | Request the lead time here |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
||
| $0.1511 - $0.1743 | 19000 In stock |
0.787 in
20.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
||
| $0.1511 - $0.1743 | 3000 In stock |
0.787 in
20.0 mm
|
1.732 in
44 mm
|
1.811 in
46.0 mm
|
||
| $0.2153 - $0.2447 | Request the lead time here |
0.197 in
5.0 mm
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1743 - $0.20 | 8000 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
0.866 in
22.0 mm
|
||
| $0.1511 - $0.1743 | 1000 In stock |
0.787 in
20.0 mm
|
1.732 in
44 mm
|
1.575 in
40.0 mm
|
||
| $0.2205 - $0.2507 | 1000 In stock |
0.394 in
10.0 mm
|
0.866 in
22 mm
|
0.63 in
16.0 mm
|
||
| $0.1511 - $0.1743 | 1000 In stock |
0.787 in
20.0 mm
|
1.102 in
28 mm
|
1.181 in
30.0 mm
|
||
| $0.1511 - $0.1743 | Request the lead time here |
0.787 in
20.0 mm
|
0.551 in
14 mm
|
0.709 in
18.0 mm
|
||
| $0.09 - $0.1235 | 246000 In stock |
0.094 in
2.4 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| $0.1466 - $0.165 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15 mm
|
0.315 in
8.0 mm
|
||
| $0.1511 - $0.1743 | 1000 In stock |
0.787 in
20.0 mm
|
1.102 in
28 mm
|
1.181 in
30.0 mm
|
||
| $0.1466 - $0.1674 | Request the lead time here |
0.787 in
20.0 mm
|
1.102 in
28 mm
|
0.866 in
22.0 mm
|
||
| $0.1466 - $0.1674 | 1000 In stock |
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1466 - $0.165 | 2000 In stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue