Menu Search

Ratchet Post & Pin Rivets

In stock

Our Snap fasteners include a Nylon option that is flame rated UL94 V2, and an option that features a Low Density Polyethylene (LDPE) female washer that comes with a Polypropylene (PP) male clip.

The rivet assembly includes the male clip, the female washer that are used to mate two surfaces together. They are an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colors include; Natural, Black, White and High Clarity (Transparent).

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Male Clip Shank Length  Maximum Compatible Panel Thickness View
$0.159 - $0.218 31000 In stock
0.122 in
2.189 in
$0.0989 - $0.1358 Request the lead time here
0.094 in
0.5 in
0.374 in
$0.0717 - $0.0884 Request the lead time here
0.700 in
$0.1301 - $0.1782 Request the lead time here
0.094 in
0.374 in
0.291 in
$0.0492 - $0.0675 8000 In stock
0.217 in
$0.1491 - $0.1721 Request the lead time here
0.787 in
1.102 in
1.181 in
$0.1511 - $0.1743 19000 In stock
0.787 in
1.732 in
1.575 in
$0.1511 - $0.1743 3000 In stock
0.787 in
1.732 in
1.811 in
$0.2153 - $0.2447 Request the lead time here
0.197 in
0.866 in
0.63 in
$0.1743 - $0.20 8000 In stock
0.787 in
1.102 in
0.866 in
$0.1511 - $0.1743 1000 In stock
0.787 in
1.732 in
1.575 in
$0.2205 - $0.2507 1000 In stock
0.394 in
0.866 in
0.63 in
$0.1511 - $0.1743 1000 In stock
0.787 in
1.102 in
1.181 in
$0.1511 - $0.1743 Request the lead time here
0.787 in
0.551 in
0.709 in
$0.09 - $0.1235 246000 In stock
0.094 in
0.5 in
0.374 in
$0.1466 - $0.165 Request the lead time here
0.394 in
0.591 in
0.315 in
$0.1511 - $0.1743 1000 In stock
0.787 in
1.102 in
1.181 in
$0.1466 - $0.1674 Request the lead time here
0.787 in
1.102 in
0.866 in
$0.1466 - $0.1674 1000 In stock
0.787 in
0.551 in
0.394 in
$0.1466 - $0.165 2000 In stock
0.394 in
0.591 in
0.315 in
  • of 2
Snap-Together Rivet 0.500 in 0.062 in Nylon 6/6 Black

27AMR1252187B

Price Range
$0.218 - $0.159

Stock Levels
31000 In stock
Attributes
  • Compatible Hole Diameter Range
    0.122 in
  • Compatible Panel Thickness Range
    0.126 - 2.189 in
  • Material Flammability Standard
    UL94 V-2
  • Rivet Material
    Nylon 6/6
  • Washer Material
    Nylon 6/6
Snap-Together Rivet 9.0 mm 1.6 mm Nylon Black

27AMR0940500B

Price Range
$0.1358 - $0.0989

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length 
    0.5 in
  • Male Clip Stem Diameter
    0.094 in
  • Compatible Hole Diameter Range
    0.094 in
  • Compatible Panel Thickness Range
    0.063 - 0.374 in
Snap-Together Rivet 11.1 mm 1.9 mm Nylon Black

27DM070B

Price Range
$0.0884 - $0.0717

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    0.700 in
  • Operating Temperature Range
    -40 - 185 °F
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
  • Rivet Type
    Female Rivet
Snap-Together Rivet 9.0 mm 1.6 mm Nylon Black

27AMR0940375B

Price Range
$0.1782 - $0.1301

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length 
    0.374 in
  • Male Clip Stem Diameter
    0.094 in
  • Compatible Hole Diameter Range
    0.094 in
  • Compatible Panel Thickness Range
    0.071 - 0.291 in
Snap-Together Rivet 0.380 in 0.160 in Nylon 6/6 Black

27MRM218125B

Price Range
$0.0675 - $0.0492

Stock Levels
8000 In stock
Attributes
  • Compatible Panel Thickness Range
    0.126 - 0.217 in
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
  • Rivet Type
    Male Barbed Rivet
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 30.0 mm | 0.472 - 1.181 in

8501260900VR

Price Range
$0.1721 - $0.1491

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.181 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 2.0 - 40.0 mm | 0.079 - 1.575 in

8502440900VR

Price Range
$0.1743 - $0.1511

Stock Levels
19000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.079 - 1.575 in
Assembly Clip 12.0 mm 46.0 mm 0.787 in LDPE White

8501440908VR

Price Range
$0.1743 - $0.1511

Stock Levels
3000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.811 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 1.0 - 5.0 mm | 0.039 - 0.197 in; Compatible Panel Thickness Range 16.0 mm | 0.63 in

8501220900VR

Price Range
$0.2447 - $0.2153

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    0.866 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.039 - 0.197 in
  • Compatible Panel Thickness Range
    0.63 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 22.0 mm | 0.236 - 0.866 in

8502260900VR

Price Range
$0.20 - $0.1743

Stock Levels
8000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.866 in
Assembly Clip 20.0 mm 40.0 mm 0.787 in LDPE Black

8502440901VR

Price Range
$0.1743 - $0.1511

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.732 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.787 - 1.575 in
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 16.0 mm | 0.63 in

8501220908VR

Price Range
$0.2507 - $0.2205

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    0.866 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.63 in
Assembly Clip 12.0 mm 30.0 mm 0.787 in LDPE Black

8501260901VR

Price Range
$0.1743 - $0.1511

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.181 in
Assembly Clip 12.0 mm 18.0 mm 0.787 in LDPE Black

8501160901VR

Price Range
$0.1743 - $0.1511

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 0.709 in
Snap-Together Rivet - Natural ; Nylon ;Compatible Hole Diameter Range 2.4 mm | 0.094 in; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.063 - 0.374 in

27AMR0940500

Price Range
$0.1235 - $0.09

Stock Levels
246000 In stock
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length 
    0.5 in
  • Male Clip Stem Diameter
    0.094 in
  • Compatible Hole Diameter Range
    0.094 in
  • Compatible Panel Thickness Range
    0.063 - 0.374 in
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 8.0 mm | 0.315 in

8501150908VR

Price Range
$0.165 - $0.1466

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    0.591 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.315 in
Assembly Clip 12.0 mm 30.0 mm 0.787 in LDPE White

8501260908VR

Price Range
$0.1743 - $0.1511

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.472 - 1.181 in
Assembly Clip 6.0 mm 22.0 mm 0.787 in LDPE Black

8502260901VR

Price Range
$0.1674 - $0.1466

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    1.102 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.866 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 10.0 mm | 0.236 - 0.394 in

8502160900VR

Price Range
$0.1674 - $0.1466

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    0.551 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.315 - 0.787 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
Snap-Together Rivet - Transparent ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 8.0 mm | 0.315 in

8501150900VR

Price Range
$0.165 - $0.1466

Stock Levels
2000 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    0.591 in
  • Male Clip Stem Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.197 - 0.394 in
  • Compatible Panel Thickness Range
    0.315 in