Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| QFG-16207 | $0.4463 - $0.5334 | 1000 In stock |
|
0.709 in
18.0 mm
|
|
|
| 16206 | $0.5891 - $1.6173 | 7992 In stock |
|
0.63 in
16.0 mm
|
|
|
| $0.7869 - $2.1653 | 15674 In stock |
|
0.63 in
16.0 mm
|
|
||
| $0.7314 - $4.248 | 19970 In stock |
|
0.551 in
14.0 mm
|
|
||
| $0.828 - $2.2739 | 6576 In stock |
|
0.709 in
18.0 mm
|
|
||
| $0.6906 - $1.8948 | 6099 In stock |
|
0.709 in
18.0 mm
|
|
||
| $0.3102 - $0.371 | 3000 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.5552 - $1.5231 | 16684 In stock |
|
0.551 in
14.0 mm
|
|
||
| $0.3102 - $0.371 | 5000 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.1688 - $0.1869 | 2000 In stock |
|
0.236 in
6.0 mm
|
|
||
| $0.1875 - $0.5165 | 1500 In stock |
|
0.63 in
16.0 mm
|
|
||
| $0.582 - $1.598 | 19894 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.1407 - $0.3861 | 7031 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.4799 - $0.5739 | 8877 In stock |
|
0.512 in
13.0 mm
|
|
||
| $0.507 - $1.3952 | 10000 In stock |
|
0.276 in
7.0 mm
|
|
||
| $0.5117 - $2.969 | 2020 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.8256 - $2.2665 | 1992 In stock |
|
0.945 in
24.0 mm
|
|
||
| 16214 | $0.6326 - $1.7405 | 20051 In stock |
|
0.472 in
12.0 mm
|
|
|
| $0.5474 - $0.6549 | 9594 In stock |
|
0.709 in
18.0 mm
|
0.138 in
3.5 mm
|
||
| $0.3027 - $0.3624 | 3000 In stock |
|
0.551 in
14.0 mm