Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Colour | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2261 - $0.3102 | 77000 In stock |
0.219 in
5.6 mm
|
Natural
|
0.244 in
6.2 mm
|
Interlocking Design
|
0.291 in
7.4 mm
|
0.047 in
1.2 mm
|
||
| $0.2993 - $0.4104 | 11000 In stock |
0.250 in
6.4 mm
|
Natural
|
0.539 in
13.7 mm
|
Interlocking Design
|
0.606 in
15.4 mm
|
0.062 in
1.6 mm
|
||
| $0.2645 - $0.4028 | 6500 In stock |
0.216 in
5.5 mm
|
Natural
|
0.748 in
19.0 mm
|
Interlocking Design
|
0.874 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| $0.5243 - $0.7989 | 7200 In stock |
0.344 in
8.7 mm
|
Natural
|
1.594 in
40.5 mm
|
Interlocking Design
|
1.811 in
46.0 mm
|
0.062 in
1.6 mm
|
||
| $0.1008 - $0.1242 | 7500 In stock |
0.169 in
4.3 mm
|
Black
|
0.22 in
5.6 mm
|
Double Grip Inter-Locking
|
0.256 in
6.5 mm
|
0.062 in
1.57 mm
|
||
| $0.833 - $1.0281 | 3000 In stock |
0.374 in
9.5 mm
|
Black
|
2.559 in
65.0 mm
|
Double Grip Inter-Locking
|
2.717 in
69.0 mm
|
0.109 in
2.77 mm
|
||
| $1.5444 - $1.9065 | 7750 In stock |
0.343 in
8.7 mm
|
Black
|
4.146 in
105.3 mm
|
Double Grip Inter-Locking
|
4.402 in
111.8 mm
|
0.098 in
2.48 mm
|
||
| $0.2936 - $0.4475 | 8750 In stock |
0.252 in
6.4 mm
|
Natural
|
0.988 in
25.1 mm
|
Interlocking Design
|
1.134 in
28.8 mm
|
0.071 in
1.8 mm
|
||
| $0.1763 - $0.2685 | 2500 In stock |
0.15 in
3.8 mm
|
Natural
|
0.283 in
7.2 mm
|
Interlocking Design
|
0.311 in
7.9 mm
|
0.051 in
1.3 mm
|
||
| $0.2066 - $0.3147 | 5000 In stock |
0.219 in
5.6 mm
|
Black
|
0.358 in
9.1 mm
|
Interlocking Design
|
0.394 in
10.0 mm
|
0.062 in
1.6 mm
|
||
| $0.1995 - $0.3041 | 1000 In stock |
0.219 in
5.6 mm
|
Black
|
0.299 in
7.6 mm
|
Interlocking Design
|
0.35 in
8.9 mm
|
0.062 in
1.6 mm
|
||
| $0.2493 - $0.342 | 7000 In stock |
0.250 in
6.4 mm
|
Black
|
0.409 in
10.4 mm
|
Interlocking Design
|
0.469 in
11.9 mm
|
0.062 in
1.6 mm
|
||
| $0.261 - $0.398 | 500 In stock |
0.219 in
5.6 mm
|
Black
|
0.728 in
18.5 mm
|
Interlocking Design
|
0.791 in
20.1 mm
|
0.062 in
1.6 mm
|
||
| $0.5652 - $0.8615 | 3500 In stock |
0.406 in
10.3 mm
|
Black
|
1.87 in
47.5 mm
|
Interlocking Design
|
2.126 in
54.0 mm
|
0.062 in
1.6 mm
|
||
| $0.2831 - $0.3884 | 2000 In stock |
0.250 in
6.4 mm
|
Black
|
0.539 in
13.7 mm
|
Interlocking Design
|
0.606 in
15.4 mm
|
0.062 in
1.6 mm
|
||
| $0.3291 - $0.5015 | 1500 In stock |
0.250 in
6.4 mm
|
Black
|
0.886 in
22.5 mm
|
Interlocking Design
|
1.024 in
26.0 mm
|
0.062 in
1.6 mm
|
||
| $0.5424 - $0.8268 | Request the lead time here |
0.344 in
8.7 mm
|
Black
|
1.791 in
45.5 mm
|
Interlocking Design
|
2.102 in
53.4 mm
|
0.062 in
1.6 mm
|
||
| $0.2139 - $0.2934 | Request the lead time here |
0.219 in
5.6 mm
|
Black
|
0.244 in
6.2 mm
|
Interlocking Design
|
0.291 in
7.4 mm
|
0.047 in
1.2 mm
|
||
| $0.5721 - $0.8721 | 7000 In stock |
0.406 in
10.3 mm
|
Black
|
2.122 in
53.9 mm
|
Interlocking Design
|
2.39 in
60.7 mm
|
0.062 in
1.6 mm
|
||
| $0.5118 - $0.78 | 14000 In stock |
0.344 in
8.7 mm
|
Black
|
1.406 in
35.7 mm
|
Interlocking Design
|
1.61 in
40.9 mm
|
0.062 in
1.6 mm