Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Colour | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2414 - $0.2981 | 4000 In stock |
0.228 in
5.8 mm
|
Black
|
0.402 in
10.2 mm
|
Double Grip Inter-Locking
|
0.469 in
11.9 mm
|
0.062 in
1.57 mm
|
||
| $0.3332 - $0.4113 | 36500 In stock |
0.28 in
7.1 mm
|
Black
|
0.713 in
18.1 mm
|
Double Grip Inter-Locking
|
0.811 in
20.6 mm
|
0.078 in
1.98 mm
|
||
| $0.1049 - $0.1293 | 68500 In stock |
0.177 in
4.5 mm
|
Black
|
0.067 in
1.7 mm
|
Double Grip Inter-Locking
|
0.299 in
7.6 mm
|
0.065 in
1.65 mm
|
||
| $0.2961 - $0.3653 | 26000 In stock |
0.283 in
7.2 mm
|
Black
|
0.594 in
15.1 mm
|
Double Grip Inter-Locking
|
0.673 in
17.1 mm
|
0.078 in
1.98 mm
|
||
| $0.1937 - $0.239 | 100 In stock |
0.177 in
4.5 mm
|
Black
|
0.362 in
9.2 mm
|
Double Grip Inter-Locking
|
0.406 in
10.3 mm
|
0.065 in
1.65 mm
|
||
| $0.3099 - $0.3822 | 2000 In stock |
0.28 in
7.1 mm
|
Black
|
0.665 in
16.9 mm
|
Double Grip Inter-Locking
|
0.752 in
19.1 mm
|
0.078 in
1.98 mm
|
||
| 22DGHC00B | $0.1757 - $0.2168 | 11000 In stock |
0.189 in
4.8 mm
|
Black
|
0.311 in
7.9 mm
|
Double Grip Inter-Locking
|
0.362 in
9.2 mm
|
0.062 in
1.57 mm
|
|
| $0.2822 - $0.3485 | 3500 In stock |
0.283 in
7.2 mm
|
Black
|
0.516 in
13.1 mm
|
Double Grip Inter-Locking
|
0.594 in
15.1 mm
|
0.078 in
1.98 mm
|
||
| $0.4154 - $0.5127 | 8750 In stock |
0.319 in
8.1 mm
|
Black
|
1.043 in
26.5 mm
|
Double Grip Inter-Locking
|
1.161 in
29.5 mm
|
0.093 in
2.36 mm
|
||
| $0.6227 - $0.7688 | 250 In stock |
0.362 in
9.2 mm
|
Black
|
1.496 in
38.0 mm
|
Double Grip Inter-Locking
|
1.614 in
41.0 mm
|
0.078 in
1.98 mm
|
||
| $0.6647 - $0.8208 | 43750 In stock |
0.354 in
9.0 mm
|
Black
|
1.909 in
48.5 mm
|
Double Grip Inter-Locking
|
2.118 in
53.8 mm
|
0.078 in
1.98 mm
|
||
| $0.8603 - $1.0617 | 26250 In stock |
0.362 in
9.2 mm
|
Black
|
2.594 in
65.9 mm
|
Double Grip Inter-Locking
|
2.823 in
71.7 mm
|
0.078 in
1.98 mm
|
||
| $0.6333 - $0.7818 | 3654 In stock |
0.354 in
9.0 mm
|
Black
|
1.579 in
40.1 mm
|
Double Grip Inter-Locking
|
1.74 in
44.2 mm
|
0.078 in
1.98 mm
|
||
| $0.689 - $0.8508 | 15250 In stock |
0.354 in
9.0 mm
|
Black
|
2.087 in
53.0 mm
|
Double Grip Inter-Locking
|
2.224 in
56.5 mm
|
0.093 in
2.36 mm
|
||
| $0.347 - $0.4286 | 250 In stock |
0.276 in
7.0 mm
|
Black
|
0.874 in
22.2 mm
|
Double Grip Inter-Locking
|
0.902 in
22.9 mm
|
0.078 in
1.98 mm
|
||
| $0.605 - $0.7467 | 1100 In stock |
0.358 in
9.1 mm
|
Black
|
1.26 in
32.0 mm
|
Double Grip Inter-Locking
|
1.37 in
34.8 mm
|
0.078 in
1.98 mm
|
||
| $0.644 - $0.7947 | 1250 In stock |
0.354 in
9.0 mm
|
Black
|
1.701 in
43.2 mm
|
Double Grip Inter-Locking
|
1.819 in
46.2 mm
|
0.078 in
1.98 mm
|
||
| $0.3344 - $0.413 | 1250 In stock |
0.252 in
6.4 mm
|
Black
|
0.799 in
20.3 mm
|
Double Grip Inter-Locking
|
0.906 in
23.0 mm
|
0.078 in
1.98 mm
|
||
| $0.4241 - $0.5234 | 1250 In stock |
0.354 in
9.0 mm
|
Black
|
1.134 in
28.8 mm
|
Double Grip Inter-Locking
|
1.268 in
32.2 mm
|
0.078 in
1.98 mm
|
||
| $0.8874 - $1.0955 | 3000 In stock |
0.358 in
9.1 mm
|
Black
|
2.756 in
70.0 mm
|
Double Grip Inter-Locking
|
2.969 in
75.4 mm
|
0.093 in
2.36 mm