Menu Search

Push Pull Knurled Knobs

In stock

Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$1.46 - $3.18 Request the lead time here
1.500 in
1.000 in
1/4-20
Stud
Not Applicable
ABS
$1.31 - $2.84 Request the lead time here
0.750 in
1.000 in
5/16-18
Stud
Not Applicable
ABS
$1.25 - $2.72 Request the lead time here
1.000 in
1/4-20
Stud
Steel
Polypropylene
$0.56 - $1.23 Request the lead time here
0.625 in
10-24
Through Hole
Aluminium
Acetal
$1.04 - $2.28 Request the lead time here
0.750 in
10-32
Stud
Not Applicable
PP
$0.90 - $1.97 Request the lead time here
1.000 in
M8
Through Hole
Aluminium
Acetal
$1.41 - $3.08 Request the lead time here
1.000 in
5/16-18
Blind Hole (Moulded In)
Steel
Nylon
$0.35 - $0.75 Request the lead time here
0.375 in
#6-32
Through Hole
Aluminium
Acetal
$1.20 - $2.63 Request the lead time here
0.370 in
1.000 in
1/4-20
Stud
Not Applicable
ABS
$1.29 - $2.81 Request the lead time here
0.750 in
1.000 in
1/4-20
Stop Nut
Not Applicable
Nylon
$1.25 - $2.72 Request the lead time here
0.500 in
1.000 in
5/16-18
Stud
Not Applicable
Polypropylene
$1.47 - $3.21 Request the lead time here
1.500 in
1.000 in
5/16-18
Stud
Not Applicable
ABS
$0.93 - $2.06 Request the lead time here
0.750 in
1/4-20
Stud
Steel
Polypropylene
$1.40 - $3.05 Request the lead time here
1.000 in
1/4-20
Blind Hole (Moulded In)
Molded Plastic
Nylon
$0.35 - $0.75 8229 In stock
0.375 in
M3
Through Hole
Aluminium
Acetal
$1.04 - $2.28 Request the lead time here
0.750 in
10-24
Stud
Steel
PP
$0.95 - $2.09 Request the lead time here
0.500 in
0.750 in
10-24
Stud
Not Applicable
PP
$0.98 - $2.15 2961 In stock
0.625 in
0.750 in
10-24
Not Applicable
Not Applicable
PP
$1.22 - $2.66 Request the lead time here
0.500 in
1.000 in
10-32
Not Applicable
Not Applicable
PP
$1.28 - $2.78 Request the lead time here
0.750 in
1.000 in
10-24
Stud
Not Applicable
PP
  • of 3
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 38.1 mm | 1.500 in

KN4C1500K6--A21

Price Range
$3.18 - $1.46

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.500 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KN5C0750K6D-A21

Price Range
$2.84 - $1.31

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----PL4L-21

Price Range
$2.72 - $1.25

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    1/4-20
  • Finish
    Zinc Plated
Knurled Knob - Knob Diameter 15.9 mm | 0.625 in; Thread Size 10-24; Insert Type Through Hole

KS04----N4--5A0

Price Range
$1.23 - $0.56

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.420 in
  • Knob Diameter
    0.625 in
  • Knob Height
    0.170 in
  • Thread Size
    10-24
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Stud

KN02----K3-LN21

Price Range
$2.28 - $1.04

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    10-32
  • Finish
    Zinc Plated
Knurled Knob - Through Hole; Knob Diameter 25.4 mm | 1.000 in; Thread Size M8; Acetal; Black

KSM8----N6--5A0

Price Range
$1.97 - $0.90

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.590 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    M8
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Insert Type Blind Hole (Molded In)

KN5C----K6DBN21

Price Range
$3.08 - $1.41

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    5/16-18
  • Finish
    Zinc Plated
N/A - Knob Diameter 9.5 mm | 0.375 in; Thread Size 6-32; Insert Type Through Hole

KS62----N2--5A0

Price Range
$0.75 - $0.35

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.360 in
  • Knob Diameter
    0.375 in
  • Knob Height
    0.170 in
  • Thread Size
    #6-32
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 9.4 mm | 0.370 in

KN4C0375K6--A21

Price Range
$2.63 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.370 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 19.1 mm | 0.750 in

KN4C0750K6--N21

Price Range
$2.81 - $1.29

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 12.7 mm | 0.500 in

KN5C0500K6D--2R

Price Range
$2.72 - $1.25

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.500 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 38.1 mm | 1.500 in

KN5C1500K6D-A21

Price Range
$3.21 - $1.47

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.500 in
  • Thread Size
    5/16-18
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Stud Length 9.5 mm | 0.375 in

KN4C0375K7---21

Price Range
$2.06 - $0.93

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    1/4-20
  • Finish
    Zinc Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Blind Hole (Molded In)

KN4C----K6DBN-R

Price Range
$3.05 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    1/4-20
  • Finish
    No Finish
Knurled Knob - Through Hole; Knob Diameter 9.5 mm | 0.375 in; Thread Size M3; Acetal; Black

KSM3----N2--5A0

Price Range
$0.75 - $0.35

Stock Levels
8229 In stock
Attributes
  • Hub Diameter
    0.360 in
  • Knob Diameter
    0.375 in
  • Knob Height
    0.230 in
  • Thread Size
    M3
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Stud

KN04----K3-LN21

Price Range
$2.28 - $1.04

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    10-24
  • Finish
    Zinc Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Stud Length 12.7 mm | 0.500 in

KN040500K7---2R

Price Range
$2.09 - $0.95

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Stud Length
    0.500 in
  • Thread Size
    10-24
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Stud Length 15.9 mm | 0.625 in

KN040625K3--N21

Price Range
$2.15 - $0.98

Stock Levels
2961 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    0.625 in
  • Thread Size
    10-24
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Stud Length 12.7 mm | 0.500 in

KN020500K6--N2R

Price Range
$2.66 - $1.22

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.500 in
  • Thread Size
    10-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Stud Length 19.1 mm | 0.750 in

KN040750K6---21

Price Range
$2.78 - $1.28

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    10-24