| Quantity | Unit price |
|---|---|
| 10 - 299 | $2.84 |
| 300 - 1199 | $2.18 |
| 1200 + | $1.31 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hub Diameter | 0.630 in |
|---|---|
| Hub Diameter | 16 mm |
| Knob Diameter | 25.4 mm |
| Knob Diameter | 1.000 in |
| Knob Height | 0.410 in |
| Knob Height | 10.4 mm |
| Stud Length | 0.750 in |
| Stud Length | 19.1 mm |
| Thread Size | 5/16-18 |
| Finish | Zinc Plated |
| Insert Material | Not Applicable |
| Insert Type | Stud |
| Knob Colour | Black |
| Knob Material | ABS |
| Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue