| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0314 |
| 5000 - 9999 | $0.0282 |
| 10000 - 14999 | $0.0254 |
| 15000 + | $0.0228 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | Pin |
|---|---|
| Body Length | 0.360 in |
| Body Length | 9.1 mm |
| Pin Diameter | 0.069 in |
| Pin Diameter | 1.8 mm |
| Material | Nylon |
| Full Material | Nylon 6/6 |
| Colour | Natural |
| Rivet Type | Two Piece |
| Rivet Fitting Style | Screw-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue