Quantity | Unit price |
---|---|
1000 - 4999 | $0.1338 |
5000 - 9999 | $0.1205 |
10000 - 14999 | $0.1085 |
15000 + | $0.0977 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Body |
---|---|
Body Length | 0.350 in |
Body Length | 8.9 mm |
Overall Body Width | 0.110 in |
Overall Body Width | 2.8 mm |
Material | Nylon |
Full Material | Nylon 6/6 |
Colour | Black |
Rivet Type | Two Piece |
Rivet Fitting Style | Screw-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue