Quantity | Unit price |
---|---|
1000 - 4999 | $0.0329 |
5000 - 9999 | $0.0294 |
10000 - 14999 | $0.0267 |
15000 + | $0.0239 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Pin |
---|---|
Body Length | 0.330 in |
Body Length | 8.4 mm |
Pin Diameter | 0.069 in |
Pin Diameter | 1.8 mm |
Material | Nylon |
Full Material | Nylon 6/6 |
Colour | Black |
Rivet Type | Two Piece |
Rivet Fitting Style | Screw-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue