Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colors: Black, White and Tan
  • No tools needed

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
208 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.4176 - $0.6738 Request the lead time here
White
Nylon 6/6
0.047 in
0.165 in
0.205 - 0.225 in
0.083 - 0.087 in
$0.2679 - $0.4338 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.039 - 0.079 in
0.102 - 0.106 in
$0.275 - $0.4448 Request the lead time here
White
Nylon 6/6
0.064 in
0.201 in
0.125 - 0.156 in
0.107 - 0.111 in
$0.2679 - $0.4338 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.170 - 0.229 in
0.102 - 0.106 in
$0.2223 - $0.3585 Request the lead time here
White
Nylon 6/6
0.062 in
0.245 in
0.075 - 0.120 in
0.123 - 0.127 in
$0.2178 - $0.3533 Request the lead time here
White
Nylon 6/6
0.061 in
0.253 in
0.060 - 0.120 in
0.140 - 0.144 in
$0.2613 - $0.423 6000 In stock
White
Nylon 6/6
0.083 in
0.315 in
0.148 - 0.188 in
0.162 - 0.166 in
$0.2138 - $0.3456 Request the lead time here
Black
Nylon 6/6
0.087 in
0.354 in
0.047 - 0.177 in
0.201 - 0.205 in
$0.1566 - $0.215 3000 In stock
Black
Nylon 6/6
0.078 in
0.370 in
0.250 - 0.265 in
0.170 in
$0.1721 - $0.236 2000 In stock
Black
Nylon 6/6
0.085 in
0.356 in
0.217 - 0.256 in
0.202 - 0.206 in
$0.407 - $0.6575 Request the lead time here
White
Nylon 6/6
0.118 in
0.472 in
0.138 - 0.217 in
0.240 - 0.244 in
$0.407 - $0.6575 Request the lead time here
White
Nylon 6/6
0.120 in
0.440 in
0.062 - 0.125 in
0.248 - 0.252 in
$0.1566 - $0.215 355000 In stock
Black
Nylon 6/6
0.034 in
0.278 in
0.100 - 0.250 in
0.165 - 0.169 in
$0.1566 - $0.215 75000 In stock
Black
Nylon 6/6
0.084 in
0.315 in
0.170 - 0.210 in
0.171 - 0.175 in
$0.1566 - $0.215 29000 In stock
Black
Nylon 6/6
0.098 in
0.356 in
0.250 - 0.437 in
0.187 - 0.191 in
$0.2438 - $0.3944 161000 In stock
Black
Nylon 6/6
0.055 in
0.197 in
0.106 - 0.142 in
0.102 - 0.106 in
$0.1388 - $0.1904 Request the lead time here
Black
Nylon 6/6
0.055 in
0.197 in
0.142 - 0.198 in
0.102 - 0.106 in
$0.1388 - $0.1904 2000 In stock
Black
Nylon 6/6
0.055 in
0.197 in
0.134 - 0.169 in
0.102 - 0.106 in
$0.1151 - $0.1578 3000 In stock
Black
Nylon 6/6
0.062 in
0.245 in
0.075 - 0.120 in
0.123 - 0.127 in
$0.1566 - $0.2148 45000 In stock
Black
Nylon 6/6
0.083 in
0.317 in
0.290 - 0.330 in
0.162 - 0.166 in
  • of 11
Snap Rivet - ; White ; Round ; ; ;

27SR079295W

Price Range
$0.6738 - $0.4176

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.295 in
  • Head Diameter
    0.165 in
  • Head Height
    0.047 in
  • Compatible Hole Diameter Range
    0.083 - 0.087 in
  • Compatible Panel Thickness Range
    0.205 - 0.225 in
Snap Rivet - ; White ; Round ; ; ;

27SR102130W

Price Range
$0.4338 - $0.2679

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.130 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
Snap Rivet - ; White ; Round ; ; ;

27SR102220W

Price Range
$0.4448 - $0.275

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.200 in
  • Head Diameter
    0.201 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.107 - 0.111 in
  • Compatible Panel Thickness Range
    0.125 - 0.156 in
Snap Rivet - ; White ; Round ; ; ;

27SR102280W

Price Range
$0.4338 - $0.2679

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.170 - 0.229 in
Snap Rivet - ; White ; Round ; ; ;

27SR118180W

Price Range
$0.3585 - $0.2223

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.183 in
  • Head Diameter
    0.245 in
  • Head Height
    0.062 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.075 - 0.120 in
Snap Rivet - ; White ; Round ; ; ;

27SR135180W

Price Range
$0.3533 - $0.2178

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.180 in
  • Head Diameter
    0.253 in
  • Head Height
    0.061 in
  • Compatible Hole Diameter Range
    0.140 - 0.144 in
  • Compatible Panel Thickness Range
    0.060 - 0.120 in
Snap Rivet - ; White ; Round ; ; ;

27SR157315W

Price Range
$0.423 - $0.2613

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.315 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.148 - 0.188 in
Snap Rivet - Black;Nylon 6/6; Compatible Panel Thickness Range 1.2 - 4.5 mm | 0.047 - 0.177 in

27SR1660240

Price Range
$0.3456 - $0.2138

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.236 in
  • Pin Head Diameter
    0.375 in
  • Pin Head Height
    0.081 in
  • Head Diameter
    0.354 in
  • Head Height
    0.087 in
Snap Rivet - ; Black ; Round ; ; Compatible Hole Diameter 4.3 mm | 0.170 in ;

27SR1660400

Price Range
$0.215 - $0.1566

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.370 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.170 in
  • Compatible Panel Thickness Range
    0.250 - 0.265 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1970330

Price Range
$0.236 - $0.1721

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.340 in
  • Head Diameter
    0.356 in
  • Head Height
    0.085 in
  • Compatible Hole Diameter Range
    0.202 - 0.206 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
Snap Rivet - ; White ; Round ; ; ;

27SR236310W

Price Range
$0.6575 - $0.407

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.320 in
  • Head Diameter
    0.472 in
  • Head Height
    0.118 in
  • Compatible Hole Diameter Range
    0.240 - 0.244 in
  • Compatible Panel Thickness Range
    0.138 - 0.217 in
Snap Rivet - ; White ; Round ; ; ;

27SR2400250W

Price Range
$0.6575 - $0.407

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1600315

Price Range
$0.215 - $0.1566

Stock Levels
355000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.278 in
  • Head Height
    0.034 in
  • Compatible Hole Diameter Range
    0.165 - 0.169 in
  • Compatible Panel Thickness Range
    0.100 - 0.250 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1660265

Price Range
$0.215 - $0.1566

Stock Levels
75000 In stock
Attributes
  • Anchor Length
    0.265 in
  • Head Diameter
    0.315 in
  • Head Height
    0.084 in
  • Compatible Hole Diameter Range
    0.171 - 0.175 in
  • Compatible Panel Thickness Range
    0.170 - 0.210 in
Snap Rivet - ; Black ; Round ; ; ;

27SR180530

Price Range
$0.215 - $0.1566

Stock Levels
29000 In stock
Attributes
  • Anchor Length
    0.530 in
  • Head Diameter
    0.356 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.187 - 0.191 in
  • Compatible Panel Thickness Range
    0.250 - 0.437 in
Snap Rivet - ; Black ; Round ; ; ;

27SR102190

Price Range
$0.3944 - $0.2438

Stock Levels
161000 In stock
Attributes
  • Anchor Length
    0.190 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.106 - 0.142 in
Snap Rivet - ; Black ; Round ; ; ;

27SR102250

Price Range
$0.1904 - $0.1388

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.142 - 0.198 in
Snap Rivet - ; Black ; Round ; ; ;

27SR106220

Price Range
$0.1904 - $0.1388

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.134 - 0.169 in
Snap Rivet - ; Black ; Round ; ; ;

27SR118180

Price Range
$0.1578 - $0.1151

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.183 in
  • Head Diameter
    0.245 in
  • Head Height
    0.062 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.075 - 0.120 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157290

Price Range
$0.2148 - $0.1566

Stock Levels
45000 In stock
Attributes
  • Anchor Length
    0.395 in
  • Head Diameter
    0.317 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.290 - 0.330 in