Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colors: Black, White and Tan
  • No tools needed

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
208 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.2523 - $0.4082 145000 In stock
Black
Nylon 6/6
0.055 in
0.197 in
0.106 - 0.142 in
0.102 - 0.106 in
$0.1436 - $0.197 8000 In stock
Black
Nylon 6/6
0.055 in
0.197 in
0.142 - 0.198 in
0.102 - 0.106 in
$0.1436 - $0.197 7000 In stock
Black
Nylon 6/6
0.055 in
0.197 in
0.134 - 0.169 in
0.102 - 0.106 in
$0.1191 - $0.1634 3000 In stock
Black
Nylon 6/6
0.062 in
0.245 in
0.075 - 0.120 in
0.123 - 0.127 in
$0.1622 - $0.2223 27000 In stock
Black
Nylon 6/6
0.083 in
0.317 in
0.290 - 0.330 in
0.162 - 0.166 in
$0.126 - $0.173 4000 In stock
Black
Nylon 6/6
0.071 in
0.315 in
0.335 - 0.408 in
0.161 - 0.165 in
$0.2213 - $0.3578 11000 In stock
Black
Nylon 6/6
0.087 in
0.354 in
0.047 - 0.177 in
0.201 - 0.205 in
$0.1622 - $0.2225 Request the lead time here
Black
Nylon 6/6
0.078 in
0.370 in
0.250 - 0.265 in
0.170 in
$0.1781 - $0.2442 10000 In stock
Black
Nylon 6/6
0.085 in
0.356 in
0.217 - 0.256 in
0.202 - 0.206 in
$0.1781 - $0.2442 Request the lead time here
Black
Nylon 6/6
0.095 in
0.352 in
0.230 - 0.300 in
0.203 - 0.207 in
$0.218 - $0.299 Request the lead time here
Black
Nylon 6/6
0.120 in
0.440 in
0.031 - 0.062 in
0.248 - 0.252 in
$0.218 - $0.299 1500 In stock
Black
Nylon 6/6
0.120 in
0.440 in
0.125 - 0.187 in
0.248 - 0.252 in
$0.3831 - $0.6186 8000 In stock
Black
Nylon 6/6
0.120 in
0.440 in
0.250 - 0.375 in
0.248 - 0.252 in
$0.1622 - $0.2225 57000 In stock
Black
Nylon 6/6
0.098 in
0.356 in
0.250 - 0.437 in
0.187 - 0.191 in
$0.3125 - $0.5159 Request the lead time here
White
Nylon 6/6
0.084 in
0.315 in
0.170 - 0.210 in
0.171 - 0.175 in
$0.3125 - $0.5159 Request the lead time here
White
Nylon 6/6
0.098 in
0.356 in
0.250 - 0.437 in
0.187 - 0.191 in
$0.318 - $0.5159 Request the lead time here
White
Nylon 6/6
0.087 in
0.350 in
0.105 - 0.170 in
0.201 - 0.205 in
$0.4212 - $0.6804 Request the lead time here
White
Nylon 6/6
0.118 in
0.472 in
0.138 - 0.217 in
0.240 - 0.244 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.106 - 0.142 in
0.102 - 0.106 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.142 - 0.198 in
0.102 - 0.106 in
  • of 11
Snap Rivet - ; Black ; Round ; ; ;

27SR102190

Price Range
$0.4082 - $0.2523

Stock Levels
145000 In stock
Attributes
  • Anchor Length
    0.190 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.106 - 0.142 in
Snap Rivet - ; Black ; Round ; ; ;

27SR102250

Price Range
$0.197 - $0.1436

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.142 - 0.198 in
Snap Rivet - ; Black ; Round ; ; ;

27SR106220

Price Range
$0.197 - $0.1436

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.134 - 0.169 in
Snap Rivet - ; Black ; Round ; ; ;

27SR118180

Price Range
$0.1634 - $0.1191

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.183 in
  • Head Diameter
    0.245 in
  • Head Height
    0.062 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.075 - 0.120 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157290

Price Range
$0.2223 - $0.1622

Stock Levels
27000 In stock
Attributes
  • Anchor Length
    0.395 in
  • Head Diameter
    0.317 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.290 - 0.330 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157475

Price Range
$0.173 - $0.126

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.475 in
  • Head Diameter
    0.315 in
  • Head Height
    0.071 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.335 - 0.408 in
Snap Rivet - Black;Nylon 6/6; Compatible Panel Thickness Range 1.2 - 4.5 mm | 0.047 - 0.177 in

27SR1660240

Price Range
$0.3578 - $0.2213

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Head Diameter
    0.375 in
  • Pin Head Height
    0.081 in
  • Head Diameter
    0.354 in
  • Head Height
    0.087 in
Snap Rivet - ; Black ; Round ; ; Compatible Hole Diameter 4.3 mm | 0.170 in ;

27SR1660400

Price Range
$0.2225 - $0.1622

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.370 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.170 in
  • Compatible Panel Thickness Range
    0.250 - 0.265 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1970330

Price Range
$0.2442 - $0.1781

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.340 in
  • Head Diameter
    0.356 in
  • Head Height
    0.085 in
  • Compatible Hole Diameter Range
    0.202 - 0.206 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
Snap Rivet - ; Black ; Round ; ; ;

27SR2000370

Price Range
$0.2442 - $0.1781

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.368 in
  • Head Diameter
    0.352 in
  • Head Height
    0.095 in
  • Compatible Hole Diameter Range
    0.203 - 0.207 in
  • Compatible Panel Thickness Range
    0.230 - 0.300 in
Snap Rivet - ; Black ; Round ; ; ;

27SR2400187

Price Range
$0.299 - $0.218

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.187 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.031 - 0.062 in
Snap Rivet - ; Black ; Round ; ; ;

27SR2400312

Price Range
$0.299 - $0.218

Stock Levels
1500 In stock
Attributes
  • Anchor Length
    0.312 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.125 - 0.187 in
Snap Rivet - ; Black ; Round ; ; ;

27SR2400500

Price Range
$0.6186 - $0.3831

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.250 - 0.375 in
Snap Rivet - ; Black ; Round ; ; ;

27SR180530

Price Range
$0.2225 - $0.1622

Stock Levels
57000 In stock
Attributes
  • Anchor Length
    0.530 in
  • Head Diameter
    0.356 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.187 - 0.191 in
  • Compatible Panel Thickness Range
    0.250 - 0.437 in
Snap Rivet - ; White ; Round ; ; ;

27SR1660265W

Price Range
$0.5159 - $0.3125

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.265 in
  • Head Diameter
    0.315 in
  • Head Height
    0.084 in
  • Compatible Hole Diameter Range
    0.171 - 0.175 in
  • Compatible Panel Thickness Range
    0.170 - 0.210 in
Snap Rivet - ; White ; Round ; ; ;

27SR180530W

Price Range
$0.5159 - $0.3125

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.530 in
  • Head Diameter
    0.356 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.187 - 0.191 in
  • Compatible Panel Thickness Range
    0.250 - 0.437 in
Snap Rivet - ; White ; Round ; ; ;

27SR197260W

Price Range
$0.5159 - $0.318

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.260 in
  • Head Diameter
    0.350 in
  • Head Height
    0.087 in
  • Compatible Hole Diameter Range
    0.201 - 0.205 in
  • Compatible Panel Thickness Range
    0.105 - 0.170 in
Snap Rivet - ; White ; Round ; ; ;

27SR236310W

Price Range
$0.6804 - $0.4212

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.320 in
  • Head Diameter
    0.472 in
  • Head Height
    0.118 in
  • Compatible Hole Diameter Range
    0.240 - 0.244 in
  • Compatible Panel Thickness Range
    0.138 - 0.217 in
Snap Rivet - ; White ; Round ; ; ;

27SR102190W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.190 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.106 - 0.142 in
Snap Rivet - ; White ; Round ; ; ;

27SR102250W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.142 - 0.198 in