Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| SR-5065W | $0.3248 - $0.6029 | 43000 In stock |
White
|
Nylon 6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.335 in
8.5 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
| $0.3248 - $0.6029 | 21000 In stock |
Black
|
Nylon 6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.256 in
6.5 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| $0.1916 - $0.263 | 135000 In stock |
Black
|
Nylon 6/6
|
0.039 in
1.0 mm
|
0.276 in
7.0 mm
|
0.063 in
1.6 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.157 - 0.165 in
4.0 - 4.2 mm
|
||
| Request the lead time here |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|||
| $1.0499 - $1.3542 | 4000 In stock |
Black
|
PSU
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $1.0688 - $1.3292 | 5000 In stock |
Black
|
PSU
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $0.3962 - $0.737 | 50000 In stock |
White
|
Nylon 6
|
0.098 in
2.5 mm
|
0.472 in
12 mm
|
0.354 in
9.0 mm
|
0.098 - 0.158 in
2.5 - 4 mm
|
0.240 - 0.244 in
6.1 - 6.2 mm
|
||
| $0.1472 - $0.2016 | 6000 In stock |
White
|
Nylon 6/6
|
0.065 in
1.7 mm
|
0.254 in
6.5 mm
|
|
0.050 - 0.100 in
1.3 - 2.5 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.2433 - $0.3935 | 9000 In stock |
White
|
Nylon 6/6
|
0.078 in
2 mm
|
0.317 in
8.1 mm
|
|
0.144 - 0.188 in
3.7 - 4.8 mm
|
0.160 - 0.164 in
4.1 - 4.2 mm
|
||
| $0.2523 - $0.4082 | 145000 In stock |
Black
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.1436 - $0.197 | 12000 In stock |
Black
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.142 - 0.198 in
3.6 - 5 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
| $0.1191 - $0.1634 | 3000 In stock |
Black
|
Nylon 6/6
|
0.062 in
1.6 mm
|
0.245 in
6.2 mm
|
|
0.075 - 0.120 in
1.9 - 3 mm
|
0.123 - 0.127 in
3.1 - 3.2 mm
|
||
| $0.1622 - $0.2223 | Request the lead time here |
Black
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.317 in
8.1 mm
|
|
0.290 - 0.330 in
7.4 - 8.4 mm
|
0.162 - 0.166 in
4.1 - 4.2 mm
|
||
| $0.126 - $0.173 | 4000 In stock |
Black
|
Nylon 6/6
|
0.071 in
1.8 mm
|
0.315 in
8 mm
|
|
0.335 - 0.408 in
8.5 - 10.4 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2213 - $0.3578 | 11000 In stock |
Black
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.047 - 0.177 in
1.2 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| $0.1622 - $0.2225 | 3000 In stock |
Black
|
Nylon 6/6
|
0.078 in
2 mm
|
0.370 in
9.4 mm
|
|
0.250 - 0.265 in
6.4 - 6.7 mm
|
0.170 in
4.3 mm
|
||
| $0.1781 - $0.2442 | 9000 In stock |
Black
|
Nylon 6/6
|
0.085 in
2.2 mm
|
0.356 in
9 mm
|
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.202 - 0.206 in
5.1 - 5.2 mm
|
||
| $0.1781 - $0.2442 | 41000 In stock |
Black
|
Nylon 6/6
|
0.095 in
2.4 mm
|
0.352 in
8.9 mm
|
|
0.230 - 0.300 in
5.8 - 7.6 mm
|
0.203 - 0.207 in
5.2 - 5.3 mm
|
||
| $0.3831 - $0.6186 | 8000 In stock |
Black
|
Nylon 6/6
|
0.120 in
3 mm
|
0.440 in
11.2 mm
|
|
0.250 - 0.375 in
6.4 - 9.5 mm
|
0.248 - 0.252 in
6.3 - 6.4 mm
|
||
| $0.1436 - $0.197 | 2000 In stock |
Black
|
Nylon 6/6
|
0.055 in
1.4 mm
|
0.197 in
5 mm
|
|
0.039 - 0.079 in
1 - 2 mm
|
0.102 - 0.106 in
2.6 - 2.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue