Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colors: Black, White and Tan
  • No tools needed

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
208 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.1472 - $0.2016 6000 In stock
White
Nylon 6/6
0.065 in
0.254 in
0.050 - 0.100 in
0.123 - 0.127 in
$0.2433 - $0.3935 9000 In stock
White
Nylon 6/6
0.078 in
0.317 in
0.144 - 0.188 in
0.160 - 0.164 in
$0.1472 - $0.2016 10000 In stock
Black
Nylon 6/6
0.065 in
0.254 in
0.050 - 0.100 in
0.123 - 0.127 in
$0.2213 - $0.3578 126000 In stock
Black
Nylon 6/6
0.078 in
0.317 in
0.144 - 0.188 in
0.160 - 0.164 in
$0.2235 - $0.3066 1000 In stock
Black
Nylon 6/6
0.047 in
0.165 in
0.205 - 0.225 in
0.083 - 0.087 in
$0.1343 - $0.1842 22000 In stock
Black
Nylon 6/6
0.065 in
0.249 in
0.122 - 0.160 in
0.127 - 0.131 in
$0.1916 - $0.263 3000 In stock
White
Nylon 6/6
0.064 in
0.350 in
0.160 - 0.200 in
0.205 - 0.209 in
$0.1343 - $0.1842 22000 In stock
White
Nylon 6/6
0.065 in
0.249 in
0.122 - 0.160 in
0.127 - 0.131 in
$0.2523 - $0.4082 145000 In stock
Black
Nylon 6/6
0.055 in
0.197 in
0.106 - 0.142 in
0.102 - 0.106 in
$0.2846 - $0.4604 Request the lead time here
White
Nylon 6/6
0.064 in
0.201 in
0.125 - 0.156 in
0.107 - 0.111 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.170 - 0.229 in
0.102 - 0.106 in
$0.1622 - $0.2223 Request the lead time here
Black
Nylon 6/6
0.083 in
0.317 in
0.290 - 0.330 in
0.162 - 0.166 in
$0.126 - $0.173 4000 In stock
Black
Nylon 6/6
0.071 in
0.315 in
0.335 - 0.408 in
0.161 - 0.165 in
$0.2213 - $0.3578 11000 In stock
Black
Nylon 6/6
0.087 in
0.354 in
0.047 - 0.177 in
0.201 - 0.205 in
$0.1622 - $0.2225 3000 In stock
Black
Nylon 6/6
0.078 in
0.370 in
0.250 - 0.265 in
0.170 in
$0.3125 - $0.5159 Request the lead time here
White
Nylon 6/6
0.084 in
0.315 in
0.170 - 0.210 in
0.171 - 0.175 in
$0.3125 - $0.5159 Request the lead time here
White
Nylon 6/6
0.098 in
0.356 in
0.250 - 0.437 in
0.187 - 0.191 in
$0.1587 - $0.2178 9000 In stock
Black
Nylon 6/6
0.068 in
0.253 in
0.400 - 0.440 in
0.123 - 0.127 in
$0.1169 - $0.1601 282500 In stock
Black
Nylon 6/6
0.061 in
0.253 in
0.060 - 0.120 in
0.140 - 0.144 in
$0.1403 - $0.1922 39000 In stock
Black
Nylon 6/6
0.083 in
0.315 in
0.148 - 0.188 in
0.162 - 0.166 in
  • of 11
Snap Rivet - ; White ; Round ; ; ;

27SR0010W

Price Range
$0.2016 - $0.1472

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.140 in
  • Head Diameter
    0.254 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.050 - 0.100 in
Snap Rivet - ; White ; Round ; ; ;

27SR0020W

Price Range
$0.3935 - $0.2433

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.240 in
  • Head Diameter
    0.317 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.160 - 0.164 in
  • Compatible Panel Thickness Range
    0.144 - 0.188 in
Snap Rivet - ; Black ; Round ; ; ;

27SR0010

Price Range
$0.2016 - $0.1472

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.140 in
  • Head Diameter
    0.254 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.050 - 0.100 in
Snap Rivet - ; Black ; Round ; ; ;

27SR0020

Price Range
$0.3578 - $0.2213

Stock Levels
126000 In stock
Attributes
  • Anchor Length
    0.240 in
  • Head Diameter
    0.317 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.160 - 0.164 in
  • Compatible Panel Thickness Range
    0.144 - 0.188 in
Snap Rivet - ; Black ; Round ; ; ;

27SR079295

Price Range
$0.3066 - $0.2235

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.295 in
  • Head Diameter
    0.165 in
  • Head Height
    0.047 in
  • Compatible Hole Diameter Range
    0.083 - 0.087 in
  • Compatible Panel Thickness Range
    0.205 - 0.225 in
Snap Rivet - ; Black ; Round ; ; ;

27SR0012

Price Range
$0.1842 - $0.1343

Stock Levels
22000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.249 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.127 - 0.131 in
  • Compatible Panel Thickness Range
    0.122 - 0.160 in
Snap Rivet - ; White ; Round ; ; ;

27SR0030W

Price Range
$0.263 - $0.1916

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.280 in
  • Head Diameter
    0.350 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.205 - 0.209 in
  • Compatible Panel Thickness Range
    0.160 - 0.200 in
Snap Rivet - ; White ; Round ; ; ;

27SR0012W

Price Range
$0.1842 - $0.1343

Stock Levels
22000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.249 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.127 - 0.131 in
  • Compatible Panel Thickness Range
    0.122 - 0.160 in
Snap Rivet - ; Black ; Round ; ; ;

27SR102190

Price Range
$0.4082 - $0.2523

Stock Levels
145000 In stock
Attributes
  • Anchor Length
    0.190 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.106 - 0.142 in
Snap Rivet - ; White ; Round ; ; ;

27SR102220W

Price Range
$0.4604 - $0.2846

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.200 in
  • Head Diameter
    0.201 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.107 - 0.111 in
  • Compatible Panel Thickness Range
    0.125 - 0.156 in
Snap Rivet - ; White ; Round ; ; ;

27SR102280W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.170 - 0.229 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157290

Price Range
$0.2223 - $0.1622

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.395 in
  • Head Diameter
    0.317 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.290 - 0.330 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157475

Price Range
$0.173 - $0.126

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.475 in
  • Head Diameter
    0.315 in
  • Head Height
    0.071 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.335 - 0.408 in
Snap Rivet - Black;Nylon 6/6; Compatible Panel Thickness Range 1.2 - 4.5 mm | 0.047 - 0.177 in

27SR1660240

Price Range
$0.3578 - $0.2213

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Head Diameter
    0.375 in
  • Pin Head Height
    0.081 in
  • Head Diameter
    0.354 in
  • Head Height
    0.087 in
Snap Rivet - ; Black ; Round ; ; Compatible Hole Diameter 4.3 mm | 0.170 in ;

27SR1660400

Price Range
$0.2225 - $0.1622

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.370 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.170 in
  • Compatible Panel Thickness Range
    0.250 - 0.265 in
Snap Rivet - ; White ; Round ; ; ;

27SR1660265W

Price Range
$0.5159 - $0.3125

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.265 in
  • Head Diameter
    0.315 in
  • Head Height
    0.084 in
  • Compatible Hole Diameter Range
    0.171 - 0.175 in
  • Compatible Panel Thickness Range
    0.170 - 0.210 in
Snap Rivet - ; White ; Round ; ; ;

27SR180530W

Price Range
$0.5159 - $0.3125

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.530 in
  • Head Diameter
    0.356 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.187 - 0.191 in
  • Compatible Panel Thickness Range
    0.250 - 0.437 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1180515

Price Range
$0.2178 - $0.1587

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.520 in
  • Head Diameter
    0.253 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.400 - 0.440 in
Snap Rivet - ; Black ; Round ; ; ;

27SR135180

Price Range
$0.1601 - $0.1169

Stock Levels
282500 In stock
Attributes
  • Anchor Length
    0.180 in
  • Head Diameter
    0.253 in
  • Head Height
    0.061 in
  • Compatible Hole Diameter Range
    0.140 - 0.144 in
  • Compatible Panel Thickness Range
    0.060 - 0.120 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157315

Price Range
$0.1922 - $0.1403

Stock Levels
39000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.315 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.148 - 0.188 in