Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need for tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Black Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colors: Black, White and Tan
  • No tools needed

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
208 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.039 - 0.079 in
0.102 - 0.106 in
$0.2846 - $0.4604 Request the lead time here
White
Nylon 6/6
0.064 in
0.201 in
0.125 - 0.156 in
0.107 - 0.111 in
$0.4322 - $0.6974 Request the lead time here
White
Nylon 6/6
0.047 in
0.165 in
0.205 - 0.225 in
0.083 - 0.087 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.106 - 0.142 in
0.102 - 0.106 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.142 - 0.198 in
0.102 - 0.106 in
$0.2774 - $0.449 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.134 - 0.169 in
0.102 - 0.106 in
$0.2301 - $0.3711 Request the lead time here
White
Nylon 6/6
0.062 in
0.245 in
0.075 - 0.120 in
0.123 - 0.127 in
$0.3125 - $0.5048 Request the lead time here
White
Nylon 6/6
0.083 in
0.317 in
0.290 - 0.330 in
0.162 - 0.166 in
$0.2433 - $0.3935 Request the lead time here
White
Nylon 6/6
0.071 in
0.315 in
0.335 - 0.408 in
0.161 - 0.165 in
$0.2433 - $0.3935 Request the lead time here
White
Nylon 6/6
0.081 in
0.375 in
0.050 - 0.180 in
0.162 - 0.166 in
$0.3125 - $0.5159 Request the lead time here
White
Nylon 6/6
0.078 in
0.370 in
0.250 - 0.265 in
0.170 in
$0.3432 - $0.5552 2000 In stock
White
Nylon 6/6
0.085 in
0.356 in
0.217 - 0.256 in
0.202 - 0.206 in
$0.3432 - $0.5552 5000 In stock
White
Nylon 6/6
0.095 in
0.352 in
0.230 - 0.300 in
0.203 - 0.207 in
$0.4212 - $0.6804 500 In stock
White
Nylon 6/6
0.120 in
0.440 in
0.125 - 0.187 in
0.248 - 0.252 in
$0.4212 - $0.6804 Request the lead time here
White
Nylon 6/6
0.120 in
0.440 in
0.250 - 0.375 in
0.248 - 0.252 in
$0.1472 - $0.2016 4000 In stock
Black
Nylon 6/6
0.064 in
0.201 in
0.125 - 0.156 in
0.107 - 0.111 in
$0.1587 - $0.2178 9000 In stock
Black
Nylon 6/6
0.068 in
0.253 in
0.400 - 0.440 in
0.123 - 0.127 in
$0.1169 - $0.1601 282500 In stock
Black
Nylon 6/6
0.061 in
0.253 in
0.060 - 0.120 in
0.140 - 0.144 in
$0.218 - $0.299 1000 In stock
Black
Nylon 6/6
0.118 in
0.472 in
0.138 - 0.217 in
0.240 - 0.244 in
$0.218 - $0.299 1500 In stock
Black
Nylon 6/6
0.120 in
0.440 in
0.125 - 0.187 in
0.248 - 0.252 in
  • of 11
Snap Rivet - ; White ; Round ; ; ;

27SR102130W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.130 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
Snap Rivet - ; White ; Round ; ; ;

27SR102220W

Price Range
$0.4604 - $0.2846

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.200 in
  • Head Diameter
    0.201 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.107 - 0.111 in
  • Compatible Panel Thickness Range
    0.125 - 0.156 in
Snap Rivet - ; White ; Round ; ; ;

27SR079295W

Price Range
$0.6974 - $0.4322

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.295 in
  • Head Diameter
    0.165 in
  • Head Height
    0.047 in
  • Compatible Hole Diameter Range
    0.083 - 0.087 in
  • Compatible Panel Thickness Range
    0.205 - 0.225 in
Snap Rivet - ; White ; Round ; ; ;

27SR102190W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.190 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.106 - 0.142 in
Snap Rivet - ; White ; Round ; ; ;

27SR102250W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.250 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.142 - 0.198 in
Snap Rivet - ; White ; Round ; ; ;

27SR106220W

Price Range
$0.449 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.134 - 0.169 in
Snap Rivet - ; White ; Round ; ; ;

27SR118180W

Price Range
$0.3711 - $0.2301

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.183 in
  • Head Diameter
    0.245 in
  • Head Height
    0.062 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.075 - 0.120 in
Snap Rivet - ; White ; Round ; ; ;

27SR157290W

Price Range
$0.5048 - $0.3125

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.395 in
  • Head Diameter
    0.317 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.290 - 0.330 in
Snap Rivet - ; White ; Round ; ; ;

27SR157475W

Price Range
$0.3935 - $0.2433

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.475 in
  • Head Diameter
    0.315 in
  • Head Height
    0.071 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.335 - 0.408 in
Snap Rivet - ; White ; Round ; ; ;

27SR1660240W

Price Range
$0.3935 - $0.2433

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.236 in
  • Head Diameter
    0.375 in
  • Head Height
    0.081 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.050 - 0.180 in
Snap Rivet - ; White ; Round ; ; Compatible Hole Diameter 4.3 mm | 0.170 in ;

27SR1660400W

Price Range
$0.5159 - $0.3125

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.370 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.170 in
  • Compatible Panel Thickness Range
    0.250 - 0.265 in
Snap Rivet - ; White ; Round ; ; ;

27SR1970330W

Price Range
$0.5552 - $0.3432

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.340 in
  • Head Diameter
    0.356 in
  • Head Height
    0.085 in
  • Compatible Hole Diameter Range
    0.202 - 0.206 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
Snap Rivet - ; White ; Round ; ; ;

27SR2000370W

Price Range
$0.5552 - $0.3432

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.368 in
  • Head Diameter
    0.352 in
  • Head Height
    0.095 in
  • Compatible Hole Diameter Range
    0.203 - 0.207 in
  • Compatible Panel Thickness Range
    0.230 - 0.300 in
Snap Rivet - ; White ; Round ; ; ;

27SR2400312W

Price Range
$0.6804 - $0.4212

Stock Levels
500 In stock
Attributes
  • Anchor Length
    0.312 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.125 - 0.187 in
Snap Rivet - ; White ; Round ; ; ;

27SR2400500W

Price Range
$0.6804 - $0.4212

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.250 - 0.375 in
Snap Rivet - ; Black ; Round ; ; ;

27SR102220

Price Range
$0.2016 - $0.1472

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.200 in
  • Head Diameter
    0.201 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.107 - 0.111 in
  • Compatible Panel Thickness Range
    0.125 - 0.156 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1180515

Price Range
$0.2178 - $0.1587

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.520 in
  • Head Diameter
    0.253 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.400 - 0.440 in
Snap Rivet - ; Black ; Round ; ; ;

27SR135180

Price Range
$0.1601 - $0.1169

Stock Levels
282500 In stock
Attributes
  • Anchor Length
    0.180 in
  • Head Diameter
    0.253 in
  • Head Height
    0.061 in
  • Compatible Hole Diameter Range
    0.140 - 0.144 in
  • Compatible Panel Thickness Range
    0.060 - 0.120 in
Snap Rivet - ; Black ; Round ; ; ;

27SR236310

Price Range
$0.299 - $0.218

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.320 in
  • Head Diameter
    0.472 in
  • Head Height
    0.118 in
  • Compatible Hole Diameter Range
    0.240 - 0.244 in
  • Compatible Panel Thickness Range
    0.138 - 0.217 in
Snap Rivet - ; Black ; Round ; ; ;

27SR2400312

Price Range
$0.299 - $0.218

Stock Levels
1500 In stock
Attributes
  • Anchor Length
    0.312 in
  • Head Diameter
    0.440 in
  • Head Height
    0.120 in
  • Compatible Hole Diameter Range
    0.248 - 0.252 in
  • Compatible Panel Thickness Range
    0.125 - 0.187 in