Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1721 - $0.236 | Request the lead time here |
0.256 in
6.5 mm
|
0.275 in
7 mm
|
0.033 in
0.8 mm
|
0.197 in
5.0 mm
|
0.344 in
8.7 mm
|
||
| $0.074 - $0.1014 | Request the lead time here |
0.165 in
4.2 mm
|
0.172 in
4.4 mm
|
0.048 in
1.2 mm
|
0.125 in
3.2 mm
|
0.343 in
8.7 mm
|
||
| $0.039 - $0.0534 | Request the lead time here |
0.096 in
2.4 mm
|
0.102 in
2.6 mm
|
0.042 in
1.1 mm
|
0.268 in
6.8 mm
|
0.175 in
4.4 mm
|
||
| $0.2114 - $0.2898 | Request the lead time here |
0.165 in
4.2 mm
|
0.169 in
4.3 mm
|
0.030 in
0.8 mm
|
1.062 in
27 mm
|
0.375 in
9.5 mm
|
||
| $0.0483 - $0.0663 | Request the lead time here |
0.165 in
4.2 mm
|
0.171 in
4.3 mm
|
0.123 in
3.1 mm
|
0.067 in
1.7 mm
|
0.344 in
8.7 mm
|
||
| $0.0545 - $0.0746 | Request the lead time here |
0.205 in
5.2 mm
|
0.205 in
5.2 mm
|
0.067 in
1.7 mm
|
0.366 in
9.3 mm
|
0.344 in
8.7 mm
|
||
| $0.2375 - $0.3255 | Request the lead time here |
0.250 in
6.4 mm
|
0.260 in
6.6 mm
|
0.127 in
3.2 mm
|
1.543 in
39.2 mm
|
0.375 in
9.5 mm
|
||
| $0.0468 - $0.0641 | Request the lead time here |
0.114 in
2.9 mm
|
0.119 in
3 mm
|
0.034 in
0.9 mm
|
0.122 in
3.1 mm
|
0.203 in
5.2 mm
|
||
| $0.0797 - $0.1094 | Request the lead time here |
0.242 in
6.1 mm
|
0.243 in
6.2 mm
|
0.054 in
1.4 mm
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
||
| $0.0675 - $0.0926 | Request the lead time here |
0.118 in
3.0 mm
|
0.12 in
3 mm
|
0.055 in
1.4 mm
|
0.075 in
1.9 mm
|
0.187 in
4.7 mm
|
||
| $0.0954 - $0.1308 | Request the lead time here |
0.303 in
7.7 mm
|
0.319 in
8.1 mm
|
0.070 in
1.8 mm
|
0.118 in
3.0 mm
|
0.438 in
11.1 mm
|
||
| $0.08 - $0.1098 | Request the lead time here |
0.124 in
3.1 mm
|
0.126 in
3.2 mm
|
0.040 in
1 mm
|
0.080 in
2 mm
|
0.234 in
5.9 mm
|
||
| $0.0806 - $0.1104 | Request the lead time here |
0.24 in
6.1 mm
|
0.244 in
6.2 mm
|
0.050 in
1.3 mm
|
0.189 in
4.8 mm
|
0.500 in
12.7 mm
|
||
| $0.1563 - $0.2147 | Request the lead time here |
0.285 in
7.2 mm
|
0.288 in
7.3 mm
|
0.064 in
1.6 mm
|
0.154 in
3.9 mm
|
0.680 in
17.3 mm
|
||
| $0.1715 - $0.2352 | Request the lead time here |
0.180 in
4.6 mm
|
0.182 in
4.6 mm
|
0.059 in
1.5 mm
|
0.320 in
8.1 mm
|
0.750 in
19.1 mm
|
||
| $0.0489 - $0.0672 | 35000 In stock |
0.114 in
2.9 mm
|
0.119 in
3 mm
|
0.025 in
0.6 mm
|
0.134 in
3.4 mm
|
0.203 in
5.2 mm
|
||
| $0.0606 - $0.083 | Request the lead time here |
0.11 in
2.8 mm
|
0.112 in
2.8 mm
|
0.060 in
1.5 mm
|
0.551 in
14 mm
|
0.250 in
6.4 mm
|
||
| $0.0489 - $0.0672 | 17000 In stock |
0.115 in
2.9 mm
|
0.117 in
3 mm
|
0.040 in
1 mm
|
0.235 in
6 mm
|
0.203 in
5.2 mm
|
||
| $0.08 - $0.1098 | 6000 In stock |
0.124 in
3.1 mm
|
0.126 in
3.2 mm
|
0.040 in
1 mm
|
0.080 in
2 mm
|
0.234 in
5.9 mm
|
||
| $0.0806 - $0.1104 | Request the lead time here |
0.115 in
2.9 mm
|
0.118 in
3 mm
|
0.040 in
1 mm
|
0.235 in
6 mm
|
0.203 in
5.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue