Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.

The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

  • UL94 V2 rated
  • Vibration, abrasion and corrosion resistant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
122 results
Product SKUs information
Item Code Price range Availability Pin Diameter Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
$0.1422 - $0.195 1000 In stock
0.285 in
0.288 in
0.064 in
0.154 in
0.680 in
$0.0417 - $0.0573 9000 In stock
0.180 in
0.182 in
0.060 in
0.340 in
0.380 in
$0.0359 - $0.0494 2000 In stock
0.090 in
0.092 in
0.070 in
0.140 in
0.187 in
$0.0461 - $0.0632 160000 In stock
0.090 in
0.091 in
0.050 in
0.307 in
0.200 in
$0.1922 - $0.2634 2000 In stock
0.165 in
0.169 in
0.030 in
1.062 in
0.375 in
$0.1038 - $0.1425 Request the lead time here
0.245 in
0.255 in
0.060 in
0.250 in
0.500 in
$0.0651 - $0.0894 Request the lead time here
0.120 in
0.120 in
0.042 in
0.195 in
0.203 in
$0.0831 - $0.114 Request the lead time here
0.350 in
0.397 in
0.200 in
0.768 in
0.492 in
$0.0668 - $0.0915 119000 In stock
0.244 in
0.253 in
0.060 in
0.252 in
0.594 in
$0.141 - $0.1934 4000 In stock
0.244 in
0.252 in
0.133 in
0.366 in
0.594 in
$0.0444 - $0.0609 1000 In stock
0.091 in
0.091 in
0.040 in
0.126 in
0.135 in
$0.0614 - $0.0842 Request the lead time here
0.118 in
0.12 in
0.055 in
0.075 in
0.187 in
$0.1137 - $0.1559 45000 In stock
0.173 in
0.175 in
0.074 in
0.24 in
0.344 in
$0.1452 - $0.1994 33500 In stock
0.181 in
0.183 in
0.055 in
0.638 in
0.750 in
$0.0444 - $0.0611 58000 In stock
0.091 in
0.091 in
0.040 in
0.126 in
0.312 in
$0.0455 - $0.0624 66000 In stock
0.201 in
0.202 in
0.050 in
0.122 in
0.469 in
$0.0407 - $0.0558 Request the lead time here
0.197 in
0.197 in
0.050 in
0.181 in
0.320 in
$0.1076 - $0.1476 9500 In stock
0.24 in
0.052 in
0.466 in
0.500 in
$0.1089 - $0.1494 7000 In stock
0.161 in
0.060 in
0.315 in
0.391 in
$0.0717 - $0.0983 27000 In stock
0.24 in
0.241 in
0.049 in
0.126 in
0.500 in
  • of 7
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 7.3 mm | 0.288 in ;

27PIF0101

Price Range
$0.195 - $0.1422

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.288 in
  • Pin Diameter
    0.285 in
  • Anchor Length
    0.409 in
  • Head Diameter
    0.680 in
  • Head Height
    0.064 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.6 mm | 0.182 in ;

27PIF0106

Price Range
$0.0573 - $0.0417

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.182 in
  • Pin Diameter
    0.180 in
  • Anchor Length
    0.520 in
  • Head Diameter
    0.380 in
  • Head Height
    0.060 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.3 mm | 0.092 in ;

27PIF0110

Price Range
$0.0494 - $0.0359

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.092 in
  • Pin Diameter
    0.090 in
  • Anchor Length
    0.230 in
  • Head Diameter
    0.187 in
  • Head Height
    0.070 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.3 mm | 0.091 in ;

27PIF0115

Price Range
$0.0632 - $0.0461

Stock Levels
160000 In stock
Attributes
  • Compatible Hole Diameter
    0.091 in
  • Pin Diameter
    0.090 in
  • Anchor Length
    0.387 in
  • Head Diameter
    0.200 in
  • Head Height
    0.050 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.3 mm | 0.169 in ;

27PIF0119

Price Range
$0.2634 - $0.1922

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.169 in
  • Pin Diameter
    0.165 in
  • Anchor Length
    1.239 in
  • Head Diameter
    0.375 in
  • Head Height
    0.030 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.5 mm | 0.255 in ;

27PIF0118

Price Range
$0.1425 - $0.1038

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.255 in
  • Pin Diameter
    0.245 in
  • Anchor Length
    0.437 in
  • Head Diameter
    0.500 in
  • Head Height
    0.060 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3 mm | 0.120 in ;

27PIF0122

Price Range
$0.0894 - $0.0651

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.120 in
  • Pin Diameter
    0.120 in
  • Anchor Length
    0.278 in
  • Head Diameter
    0.203 in
  • Head Height
    0.042 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 10.1 mm | 0.397 in ;

27PIF0126

Price Range
$0.114 - $0.0831

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.397 in
  • Pin Diameter
    0.350 in
  • Anchor Length
    0.940 in
  • Head Diameter
    0.492 in
  • Head Height
    0.200 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 6.4 mm | 0.252 in

27PIF0071

Price Range
$0.0915 - $0.0668

Stock Levels
119000 In stock
Attributes
  • Compatible Hole Diameter
    0.253 in
  • Pin Diameter
    0.244 in
  • Panel Thickness Range
    0.250 in
  • Anchor Length
    0.437 in
  • Head Diameter
    0.594 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 9.3 mm | 0.366 in

27PIF0024

Price Range
$0.1934 - $0.141

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Pin Diameter
    0.244 in
  • Panel Thickness Range
    0.365 in
  • Anchor Length
    0.551 in
  • Head Diameter
    0.594 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 3.2 mm | 0.126 in

27PIF0030

Price Range
$0.0609 - $0.0444

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.091 in
  • Pin Diameter
    0.091 in
  • Panel Thickness Range
    0.125 in
  • Anchor Length
    0.195 in
  • Head Diameter
    0.135 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 1.9 mm | 0.075 in

27PIF0023

Price Range
$0.0842 - $0.0614

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.12 in
  • Pin Diameter
    0.118 in
  • Panel Thickness Range
    0.075 in
  • Anchor Length
    0.134 in
  • Head Diameter
    0.187 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 6.1 mm | 0.24 in

27PIF0053

Price Range
$0.1559 - $0.1137

Stock Levels
45000 In stock
Attributes
  • Compatible Hole Diameter
    0.175 in
  • Pin Diameter
    0.173 in
  • Panel Thickness Range
    0.242 in
  • Anchor Length
    0.417 in
  • Head Diameter
    0.344 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 16.2 mm | 0.638 in

27PIF0034

Price Range
$0.1994 - $0.1452

Stock Levels
33500 In stock
Attributes
  • Compatible Hole Diameter
    0.183 in
  • Pin Diameter
    0.181 in
  • Panel Thickness Range
    0.636 in
  • Anchor Length
    0.816 in
  • Head Diameter
    0.750 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 3.2 mm | 0.126 in

27PIF0035

Price Range
$0.0611 - $0.0444

Stock Levels
58000 In stock
Attributes
  • Compatible Hole Diameter
    0.091 in
  • Pin Diameter
    0.091 in
  • Panel Thickness Range
    0.125 in
  • Anchor Length
    0.195 in
  • Head Diameter
    0.312 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 3.1 mm | 0.122 in

27PIF0058

Price Range
$0.0624 - $0.0455

Stock Levels
66000 In stock
Attributes
  • Compatible Hole Diameter
    0.202 in
  • Pin Diameter
    0.201 in
  • Panel Thickness Range
    0.121 in
  • Anchor Length
    0.274 in
  • Head Diameter
    0.469 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 4.6 mm | 0.181 in

27PIF0112

Price Range
$0.0558 - $0.0407

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.197 in
  • Pin Diameter
    0.197 in
  • Panel Thickness Range
    0.180 in
  • Anchor Length
    0.290 in
  • Head Diameter
    0.320 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 11.8 mm | 0.465 in

27PIF0096

Price Range
$0.1476 - $0.1076

Stock Levels
9500 In stock
Attributes
  • Pin Diameter
    0.24 in
  • Head Diameter
    0.500 in
  • Head Height
    0.052 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 8.0 mm | 0.315 in

27PIF0048

Price Range
$0.1494 - $0.1089

Stock Levels
7000 In stock
Attributes
  • Pin Diameter
    0.161 in
  • Head Diameter
    0.391 in
  • Head Height
    0.060 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 3.2 mm | 0.126 in

27PIF0085

Price Range
$0.0983 - $0.0717

Stock Levels
27000 In stock
Attributes
  • Compatible Hole Diameter
    0.241 in
  • Pin Diameter
    0.24 in
  • Panel Thickness Range
    0.127 in
  • Anchor Length
    0.312 in
  • Head Diameter
    0.500 in