Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.

The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

  • UL94 V2 rated
  • Vibration, abrasion and corrosion resistant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
122 results
Product SKUs information
Item Code Price range Availability Pin Diameter Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
$0.3341 - $0.4583 Request the lead time here
0.288 in
0.312 in
0.061 in
0.260 in
0.687 in
$0.0728 - $0.0998 3000 In stock
0.124 in
0.126 in
0.040 in
0.080 in
0.234 in
$0.1326 - $0.182 1500 In stock
0.165 in
0.170 in
0.064 in
1.062 in
0.375 in
$0.0515 - $0.0707 32000 In stock
0.090 in
0.091 in
0.045 in
0.145 in
0.187 in
$0.0677 - $0.0927 5000 In stock
0.095 in
0.135 in
0.048 in
0.095 in
0.312 in
$0.072 - $0.0986 1000 In stock
0.217 in
0.221 in
0.045 in
0.250 in
0.406 in
$0.3321 - $0.4557 Request the lead time here
0.290 in
0.320 in
0.077 in
0.250 in
0.687 in
$0.1422 - $0.195 1000 In stock
0.285 in
0.288 in
0.064 in
0.154 in
0.680 in
$0.0417 - $0.0573 9000 In stock
0.180 in
0.182 in
0.060 in
0.340 in
0.380 in
$0.1922 - $0.2634 2000 In stock
0.165 in
0.169 in
0.030 in
1.062 in
0.375 in
$0.042 - $0.0576 Request the lead time here
0.120 in
0.122 in
0.042 in
0.170 in
0.203 in
27PIF0010 $0.0726 - $0.0995 11000 In stock
0.148 in
0.148 in
0.500 in
$0.0384 - $0.0527 12000 In stock
0.094 in
0.040 in
0.115 in
0.250 in
$0.0608 - $0.0834 Request the lead time here
0.091 in
0.038 in
0.066 in
0.187 in
$0.044 - $0.0603 4000 In stock
0.165 in
0.123 in
0.065 in
0.344 in
$0.0359 - $0.0494 2000 In stock
0.090 in
0.092 in
0.070 in
0.140 in
0.187 in
$0.0461 - $0.0632 160000 In stock
0.090 in
0.091 in
0.050 in
0.307 in
0.200 in
$0.0554 - $0.0758 Request the lead time here
0.110 in
0.113 in
0.064 in
0.813 in
0.248 in
$0.122 - $0.1674 44000 In stock
0.128 in
0.129 in
0.037 in
0.230 in
0.203 in
$0.1848 - $0.2535 500 In stock
0.243 in
0.245 in
0.121 in
0.064 in
0.500 in
  • of 7
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 7.9 mm | 0.312 in ;

27PIF0016

Price Range
$0.4583 - $0.3341

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.312 in
  • Pin Diameter
    0.288 in
  • Anchor Length
    0.525 in
  • Head Diameter
    0.687 in
  • Head Height
    0.061 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.2 mm | 0.126 in ;

27PIF0020

Price Range
$0.0998 - $0.0728

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Pin Diameter
    0.124 in
  • Anchor Length
    0.160 in
  • Head Diameter
    0.234 in
  • Head Height
    0.040 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.3 mm | 0.170 in ;

27PIF0027

Price Range
$0.182 - $0.1326

Stock Levels
1500 In stock
Attributes
  • Compatible Hole Diameter
    0.170 in
  • Pin Diameter
    0.165 in
  • Anchor Length
    1.239 in
  • Head Diameter
    0.375 in
  • Head Height
    0.064 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.3 mm | 0.091 in ;

27PIF0059

Price Range
$0.0707 - $0.0515

Stock Levels
32000 In stock
Attributes
  • Compatible Hole Diameter
    0.091 in
  • Pin Diameter
    0.090 in
  • Anchor Length
    0.210 in
  • Head Diameter
    0.187 in
  • Head Height
    0.045 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.4 mm | 0.135 in ;

27PIF0069

Price Range
$0.0927 - $0.0677

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter
    0.135 in
  • Pin Diameter
    0.095 in
  • Anchor Length
    0.170 in
  • Head Diameter
    0.312 in
  • Head Height
    0.048 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 5.6 mm | 0.221 in ;

27PIF0078

Price Range
$0.0986 - $0.072

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.221 in
  • Pin Diameter
    0.217 in
  • Anchor Length
    0.350 in
  • Head Diameter
    0.406 in
  • Head Height
    0.045 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 8.1 mm | 0.320 in ;

27PIF0082

Price Range
$0.4557 - $0.3321

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.320 in
  • Pin Diameter
    0.290 in
  • Anchor Length
    0.508 in
  • Head Diameter
    0.687 in
  • Head Height
    0.077 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 7.3 mm | 0.288 in ;

27PIF0101

Price Range
$0.195 - $0.1422

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.288 in
  • Pin Diameter
    0.285 in
  • Anchor Length
    0.409 in
  • Head Diameter
    0.680 in
  • Head Height
    0.064 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.6 mm | 0.182 in ;

27PIF0106

Price Range
$0.0573 - $0.0417

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.182 in
  • Pin Diameter
    0.180 in
  • Anchor Length
    0.520 in
  • Head Diameter
    0.380 in
  • Head Height
    0.060 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.3 mm | 0.169 in ;

27PIF0119

Price Range
$0.2634 - $0.1922

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.169 in
  • Pin Diameter
    0.165 in
  • Anchor Length
    1.239 in
  • Head Diameter
    0.375 in
  • Head Height
    0.030 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.1 mm | 0.122 in ;

27PIF0123

Price Range
$0.0576 - $0.042

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.122 in
  • Pin Diameter
    0.120 in
  • Anchor Length
    0.253 in
  • Head Diameter
    0.203 in
  • Head Height
    0.042 in
Push-In Fastener - ; Natural ; Flat ; ; Compatible Hole Diameter 3.8 mm | 0.148 in ;

27PIF0010

Price Range
$0.0995 - $0.0726

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    0.148 in
  • Pin Diameter
    0.148 in
  • Anchor Length
    0.330 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 2.9 mm | 0.114 in

27PIF0039

Price Range
$0.0527 - $0.0384

Stock Levels
12000 In stock
Attributes
  • Pin Diameter
    0.094 in
  • Head Diameter
    0.250 in
  • Head Height
    0.040 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 1.7 - 1.68 mm | 0.067 - 0.066 in

27PIF0036

Price Range
$0.0834 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.091 in
  • Head Diameter
    0.187 in
  • Head Height
    0.038 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 1.7 - 1.65 mm | 0.067 - 0.065 in

27PIF0051

Price Range
$0.0603 - $0.044

Stock Levels
4000 In stock
Attributes
  • Pin Diameter
    0.165 in
  • Head Diameter
    0.344 in
  • Head Height
    0.123 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.3 mm | 0.092 in ;

27PIF0110

Price Range
$0.0494 - $0.0359

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.092 in
  • Pin Diameter
    0.090 in
  • Anchor Length
    0.230 in
  • Head Diameter
    0.187 in
  • Head Height
    0.070 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.3 mm | 0.091 in ;

27PIF0115

Price Range
$0.0632 - $0.0461

Stock Levels
160000 In stock
Attributes
  • Compatible Hole Diameter
    0.091 in
  • Pin Diameter
    0.090 in
  • Anchor Length
    0.387 in
  • Head Diameter
    0.200 in
  • Head Height
    0.050 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.9 mm | 0.113 in ;

27PIF0014

Price Range
$0.0758 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.113 in
  • Pin Diameter
    0.110 in
  • Anchor Length
    0.953 in
  • Head Diameter
    0.248 in
  • Head Height
    0.064 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.3 mm | 0.129 in ;

27PIF0018

Price Range
$0.1674 - $0.122

Stock Levels
44000 In stock
Attributes
  • Compatible Hole Diameter
    0.129 in
  • Pin Diameter
    0.128 in
  • Anchor Length
    0.328 in
  • Head Diameter
    0.203 in
  • Head Height
    0.037 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.2 mm | 0.245 in ;

27PIF0022

Price Range
$0.2535 - $0.1848

Stock Levels
500 In stock
Attributes
  • Compatible Hole Diameter
    0.245 in
  • Pin Diameter
    0.243 in
  • Anchor Length
    0.249 in
  • Head Diameter
    0.500 in
  • Head Height
    0.121 in