Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.128 - $0.1424 | 1000 In stock |
0.22 in
5.6 mm
|
0.344 in
8.7 mm
|
0.094 in
2.4 mm
|
||
| $0.171 - $0.1899 | 3000 In stock |
0.252 in
6.4 mm
|
0.500 in
12.7 mm
|
0.031 in
0.8 mm
|
||
| $0.171 - $0.1899 | Request the lead time here |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.156 in
4 mm
|
||
| $0.1062 - $0.1179 | 1000 In stock |
0.157 in
4 mm
|
0.313 in
8 mm
|
0.031 in
0.8 mm
|
||
| $0.1236 - $0.1373 | 21000 In stock |
0.185 in
4.7 mm
|
0.313 in
8 mm
|
0.126 in
3.2 mm
|
||
| $0.128 - $0.1424 | 4000 In stock |
0.22 in
5.6 mm
|
0.344 in
8.7 mm
|
0.063 in
1.6 mm
|
||
| $0.128 - $0.1424 | Request the lead time here |
0.22 in
5.6 mm
|
0.344 in
8.7 mm
|
0.185 in
4.7 mm
|
||
| $0.171 - $0.1899 | 6000 In stock |
0.252 in
6.4 mm
|
0.500 in
12.7 mm
|
0.126 in
3.2 mm
|
||
| 27SNC1250125 | $0.0894 - $0.0995 | 1000 In stock |
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
0.126 in
3.2 mm
|
|
| $0.128 - $0.1424 | 6000 In stock |
0.22 in
5.6 mm
|
0.344 in
8.7 mm
|
0.031 in
0.8 mm
|
||
| $0.0894 - $0.0995 | 30000 In stock |
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $0.1236 - $0.1373 | 4000 In stock |
0.185 in
4.7 mm
|
0.313 in
8 mm
|
0.031 in
0.8 mm
|
||
| $0.1236 - $0.1373 | 26000 In stock |
0.185 in
4.7 mm
|
0.313 in
8 mm
|
0.157 in
4 mm
|
||
| $0.0894 - $0.0995 | 2000 In stock |
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| $0.1062 - $0.1179 | 3000 In stock |
0.156 in
4 mm
|
0.313 in
8 mm
|
0.093 in
2.4 mm
|
||
| $0.1236 - $0.1373 | 2000 In stock |
0.185 in
4.7 mm
|
0.313 in
8 mm
|
0.063 in
1.6 mm
|
||
| $0.1062 - $0.1179 | 2000 In stock |
0.157 in
4 mm
|
0.313 in
8 mm
|
0.126 in
3.2 mm
|
||
| $0.1236 - $0.1373 | Request the lead time here |
0.185 in
4.7 mm
|
0.313 in
8 mm
|
0.094 in
2.4 mm
|
||
| $0.171 - $0.1899 | 1000 In stock |
0.252 in
6.4 mm
|
0.500 in
12.7 mm
|
0.094 in
2.4 mm
|
||
| $0.1062 - $0.1179 | 15000 In stock |
0.157 in
4 mm
|
0.313 in
8 mm
|
0.063 in
1.6 mm