| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1179 |
| 10000 - 24999 | $0.1121 |
| 25000 + | $0.1062 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 0.344 in |
|---|---|
| Anchor Length | 8.7 mm |
| Compatible Hole Diameter | 0.156 in |
| Compatible Hole Diameter | 4 mm |
| Compatible Panel Thickness Range | 0.093 in |
| Compatible Panel Thickness Range | 2.4 mm |
| Head Diameter | 0.313 in |
| Head Diameter | 8 mm |
| Head Height | 0.060 in |
| Head Height | 1.5 mm |
| Material | Acetal |
| Full Material | Acetal |
| Colour | Natural |
| Rivet Type | Drive Fastener |
| Rivet Head Shape | Truss |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue