Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter Range | View | |
|---|---|---|---|---|---|
| $1.4216 - $2.2178 | 7800 In stock |
0.787 in
20.0 mm
|
0.039 - 0.512 in
1.0 - 13.0 mm
|
||
| $2.7858 - $3.8232 | 100 In stock |
1.26 in
32.0 mm
|
0.039 - 0.984 in
1.0 - 25.0 mm
|
||
| $1.136 - $1.772 | 500 In stock |
0.63 in
16.0 mm
|
0.039 - 0.354 in
1.0 - 9.0 mm
|
||
| $1.5626 - $2.3391 | Request the lead time here |
0.984 in
25.0 mm
|
0.039 - 0.709 in
1.0 - 18.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue