| Quantity | Unit price |
|---|---|
| 100 - 9999 | $1.7121 |
| 10000 - 24999 | $1.1973 |
| 25000 + | $1.0976 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Diameter Range | 1.0 - 9.0 mm |
|---|---|
| Compatible Cable Diameter Range | 0.039 - 0.354 in |
| Compatible Hole Diameter | 16.0 mm |
| Compatible Hole Diameter | 0.63 in |
| Maximum Compatible Cable Diameter | 0.354 in |
| Maximum Compatible Cable Diameter | 9.0 mm |
| Minimum Compatible Cable Diameter | 1.0 mm |
| Minimum Compatible Cable Diameter | 0.039 in |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Overall Diameter | 0.835 in |
| Overall Diameter | 21.2 mm |
| Colour | Grey |
| Full Material | Polyethylene;Thermoplastic Elastomer |
| Material | PE;TPE |
| Maximum Operating Temperature | 176 °F |
| Maximum Operating Temperature | 80 °C |
| Overall Height | 11.0 mm |
| Overall Height | 0.433 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue