Menu Search

Push-In Flexible Grommets

In stock

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Range View
$1.5626 - $2.3391 Request the lead time here
0.984 in
0.039 - 0.709 in
$2.7858 - $3.8232 100 In stock
1.26 in
0.039 - 0.984 in
$1.136 - $1.772 500 In stock
0.63 in
0.039 - 0.354 in
$1.4216 - $2.2178 7800 In stock
0.787 in
0.039 - 0.512 in
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 18.0 mm | 0.039 - 0.709 in; Grey; PE;TPE

494634

Price Range
$2.3391 - $1.5626

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.039 - 0.709 in
  • Compatible Hole Diameter
    0.984 in
  • Maximum Compatible Cable Diameter
    0.709 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 25.0 mm | 0.039 - 0.984 in; Grey; PE;TPE

494635

Price Range
$3.8232 - $2.7858

Stock Levels
100 In stock
Attributes
  • Compatible Cable Diameter Range
    0.039 - 0.984 in
  • Compatible Hole Diameter
    1.26 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 9.0 mm | 0.039 - 0.354 in; Grey; PE;TPE

494632

Price Range
$1.772 - $1.136

Stock Levels
500 In stock
Attributes
  • Compatible Cable Diameter Range
    0.039 - 0.354 in
  • Compatible Hole Diameter
    0.63 in
  • Maximum Compatible Cable Diameter
    0.354 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 13.0 mm | 0.039 - 0.512 in; Grey; PE;TPE

494633

Price Range
$2.2178 - $1.4216

Stock Levels
7800 In stock
Attributes
  • Compatible Cable Diameter Range
    0.039 - 0.512 in
  • Compatible Hole Diameter
    0.787 in
  • Maximum Compatible Cable Diameter
    0.512 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F