Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.3044 - $0.3599 | 500 In stock |
0.346 in
8.8 mm
|
||
| $0.2088 - $0.522 | 1444 In stock |
0.083 in
2.1 mm
|
||
| $0.0992 - $0.2201 | Request the lead time here |
0.173 in
4.4 mm
|
||
| $0.0938 - $0.573 | 891 In stock |
0.287 in
7.3 mm
|
||
| $0.0846 - $0.5166 | 6252 In stock |
0.366 in
9.3 mm
|
||
| $0.0929 - $0.567 | 9210 In stock |
0.421 in
10.7 mm
|
||
| $0.0788 - $0.4808 | 1605 In stock |
0.484 in
12.3 mm
|
||
| $0.339 - $0.8475 | 8300 In stock |
0.575 in
14.6 mm
|
||
| $0.2915 - $0.7265 | 44802 In stock |
0.701 in
17.8 mm
|
||
| $0.302 - $0.7533 | 2770 In stock |
0.791 in
20.1 mm
|
||
| $0.1868 - $1.166 | 58025 In stock |
0.835 in
21.2 mm
|
||
| $0.2219 - $1.356 | 58895 In stock |
0.921 in
23.4 mm
|
||
| $0.4737 - $1.1852 | 250 In stock |
0.984 in
25 mm
|
||
| $0.5846 - $1.4603 | 4827 In stock |
1.083 in
27.5 mm
|
||
| $0.4997 - $3.1136 | 3574 In stock |
1.252 in
31.8 mm
|
||
| $1.6596 - $4.1516 | 400 In stock |
2.756 in
70 mm
|
||
| $4.4099 - $11.006 | 205 In stock |
3.406 in
86.5 mm
|
||
| $0.1041 - $0.1226 | 3100 In stock |
0.287 in
7.3 mm
|
||
| $0.1451 - $0.1704 | 63 In stock |
0.469 in
11.9 mm
|
||
| $0.1535 - $0.1805 | 7900 In stock |
0.571 in
14.5 mm