Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.3665 - $2.1224 29900 In stock
$0.3068 - $1.776 85 In stock
$0.6279 - $3.6353 4048 In stock
$0.647 - $3.7452 820 In stock
$0.7356 - $4.259 3163 In stock
$0.1337 - $0.7734 12282 In stock
$0.2516 - $1.4565 10000 In stock
$0.1643 - $0.9506 8397 In stock
$0.2924 - $1.6928 3453 In stock
$0.2972 - $1.7205 8430 In stock
$0.2615 - $1.5128 Request the lead time here
$0.3573 - $2.0678 1500 In stock
$0.2588 - $1.4985 8074 In stock
$0.1436 - $0.8307 7850 In stock
$0.4481 - $2.5941 298 In stock
$0.3189 - $1.8458 Request the lead time here
$0.3021 - $1.749 676 In stock
$0.1367 - $0.7913 4795 In stock
$0.2397 - $1.3875 9956 In stock
$0.309 - $1.7895 39 In stock
  • of 5
Pull Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0812-1A

Price Range
$2.1224 - $0.3665

Stock Levels
29900 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0937-1/2A

Price Range
$1.776 - $0.3068

Stock Levels
85 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0990-1-1/2A

Price Range
$3.6353 - $0.6279

Stock Levels
4048 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 28.6 mm | 1.125 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC1125-1-1/2A

Price Range
$3.7452 - $0.647

Stock Levels
820 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 38.1 mm | 1.500 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC1500-1-1/2A

Price Range
$4.259 - $0.7356

Stock Levels
3163 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 6.4 mm | 0.250 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0240-1/2A

Price Range
$0.7734 - $0.1337

Stock Levels
12282 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0302-1A

Price Range
$1.4565 - $0.2516

Stock Levels
10000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 13.5 mm | 0.531 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0521-1/2A

Price Range
$0.9506 - $0.1643

Stock Levels
8397 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 14.3 mm | 0.562 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0552-1-1/2A

Price Range
$1.6928 - $0.2924

Stock Levels
3453 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.1 mm | 0.593 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0590-1A

Price Range
$1.7205 - $0.2972

Stock Levels
8430 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0615-1/2A

Price Range
$1.5128 - $0.2615

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.9 mm | 0.625 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0625-1-1/2A

Price Range
$2.0678 - $0.3573

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 9.5 mm | 0.375 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0365-1A

Price Range
$1.4985 - $0.2588

Stock Levels
8074 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 10.7 mm | 0.420 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0420-1/2A

Price Range
$0.8307 - $0.1436

Stock Levels
7850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 18 mm | 0.708 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0708-1-1/2A

Price Range
$2.5941 - $0.4481

Stock Levels
298 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.1 mm | 0.593 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0590-1-1/2A

Price Range
$1.8458 - $0.3189

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.2 mm | 0.600 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0600-1A

Price Range
$1.749 - $0.3021

Stock Levels
676 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0343-1/2A

Price Range
$0.7913 - $0.1367

Stock Levels
4795 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0207-1A

Price Range
$1.3875 - $0.2397

Stock Levels
9956 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0302-1-1/2A

Price Range
$1.7895 - $0.309

Stock Levels
39 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F