Menu Search

Pop Rivets

In stock

Pop Rivets work with a large range of panel thicknesses.

Made from Nylon 6.6, they can be used in applications where there is no access to the underside (blind side) of the panel or joint. The rivet is a type of panel fastener that allows for quick fastening and securing of two panels.

They are easy to install, simply by inserting the 'U' shaped body into a hole, and then tapping the 'T' shaped head with a hammer until flush in the assembly.

  • Removable rivet
  • Secure fixing
  • Color: Black and Natural
  • UL94 V2 Flame Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.339 - $0.3857 1000 In stock
0.252 in
0.138 - 0.256 in
$0.6786 - $0.7712 8500 In stock
0.472 in
0.079 - 0.197 in
$0.3309 - $0.3759 39000 In stock
0.252 in
0.059 - 0.138 in
$0.4104 - $0.4662 26000 In stock
0.315 in
0.138 - 0.236 in
- ; Compatible Panel Thickness Range 3.5 - 6.5 mm | 0.138 - 0.256 in;;Black

CR32-2-1

Price Range
$0.3857 - $0.339

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.378 in
  • Compatible Panel Thickness Range
    0.138 - 0.256 in
  • Head Diameter
    0.252 in
  • Head Height
    0.055 in
  • Colour
    Black
- ; Compatible Panel Thickness Range 2.0 - 5.0 mm | 0.079 - 0.197 in;;Black

CR56-1-1

Price Range
$0.7712 - $0.6786

Stock Levels
8500 In stock
Attributes
  • Anchor Length
    0.378 in
  • Compatible Panel Thickness Range
    0.079 - 0.197 in
  • Head Diameter
    0.472 in
  • Head Height
    0.087 in
  • Colour
    Black
- ; Compatible Panel Thickness Range 1.5 - 3.5 mm | 0.059 - 0.138 in;;Black

CR32-1-1

Price Range
$0.3759 - $0.3309

Stock Levels
39000 In stock
Attributes
  • Anchor Length
    0.252 in
  • Compatible Panel Thickness Range
    0.059 - 0.138 in
  • Head Diameter
    0.252 in
  • Head Height
    0.055 in
  • Colour
    Black
- ; Compatible Panel Thickness Range 3.5 - 6.0 mm | 0.138 - 0.236 in;;Black

CR40-2-1

Price Range
$0.4662 - $0.4104

Stock Levels
26000 In stock
Attributes
  • Anchor Length
    0.378 in
  • Compatible Panel Thickness Range
    0.138 - 0.236 in
  • Head Diameter
    0.315 in
  • Head Height
    0.071 in
  • Colour
    Black