Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0534 - $0.0732 Request the lead time here
M3
0.071 in
0.394 in
$0.0755 - $0.1034 Request the lead time here
M3
0.071 in
1.181 in
$0.3662 - $0.5025 Request the lead time here
M10
0.295 in
1.378 in
$0.0545 - $0.0746 Request the lead time here
M2
0.063 in
0.63 in
$0.0657 - $0.0764 9000 In stock
#10-32
0.150 in
0.125 in
$0.0575 - $0.0789 Request the lead time here
#10-32
0.110 in
1.750 in
$0.2555 - $0.3503 Request the lead time here
M6
0.142 in
2.953 in
$0.1491 - $0.1739 Request the lead time here
#6-32
0.082 in
2.250 in
$0.0611 - $0.0837 Request the lead time here
M4
0.094 in
1.181 in
$0.0498 - $0.0683 Request the lead time here
#8-32
0.096 in
1.500 in
$0.3005 - $0.4121 Request the lead time here
M8
0.236 in
1.181 in
$0.0554 - $0.0758 Request the lead time here
M2.5
0.059 in
0.984 in
$0.0672 - $0.0783 Request the lead time here
#10-24
0.110 in
0.375 in
$0.0582 - $0.08 Request the lead time here
M4
0.094 in
0.472 in
$0.0666 - $0.0912 Request the lead time here
#12-24
0.125 in
1.750 in
$0.0626 - $0.0731 Request the lead time here
#8-32
0.110 in
1.000 in
$0.0594 - $0.069 Request the lead time here
#6-32
0.092 in
0.094 in
$0.0486 - $0.0665 Request the lead time here
#6-32
0.082 in
1.500 in
$0.0627 - $0.086 Request the lead time here
M3.5
0.102 in
1.654 in
$0.0548 - $0.075 Request the lead time here
M3
0.071 in
0.787 in
  • of 48
Machine Screw Slotted Drive M3 10.0 mm Nylon 6/6 Black

50M030050N010B

Price Range
$0.0732 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.394 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive M3 30.0 mm Nylon 6/6 Black

50M030050N030B

Price Range
$0.1034 - $0.0755

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    1.181 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive M10 35.0 mm Nylon 6/6 Black

50M100150P035B

Price Range
$0.5025 - $0.3662

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    1.378 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Crossed Drive M2 16.0 mm Nylon 6/6 Black

50M020040P016B

Price Range
$0.0746 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.063 in
  • Thread Length
    0.63 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Crossed Drive #10-32 0.125 in Nylon 6/6 Black

011032PW012B

Price Range
$0.0764 - $0.0657

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #10-32 1.750 in Nylon 6/6 Black

011032P175B

Price Range
$0.0789 - $0.0575

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive M6 75.0 mm Nylon 6/6 Black

50M060100N075B

Price Range
$0.3503 - $0.2555

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    2.953 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive #6-32 2.250 in Nylon 6/6 Black

010632P225B

Price Range
$0.1739 - $0.1491

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    2.250 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive M4 30.0 mm Nylon 6/6 Black

50M040070N030B

Price Range
$0.0837 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    1.181 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.500 in Nylon 6/6 Black

010832P150B

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive M8 30.0 mm Nylon 6/6 Black

50M080125P030B

Price Range
$0.4121 - $0.3005

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    1.181 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Slotted Drive M2.5 25.0 mm Nylon 6/6 Black

50M025045N025B

Price Range
$0.0758 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.059 in
  • Thread Length
    0.984 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive #10-24 0.375 in Nylon 6/6 Black

011024P037B

Price Range
$0.0783 - $0.0672

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive M4 12.0 mm Nylon 6/6 Black

50M040070N012B

Price Range
$0.08 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive #12-24 1.750 in Nylon 6/6 Black

011224P175B

Price Range
$0.0912 - $0.0666

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.125 in
  • Thread Length
    1.750 in
  • Thread Size
    #12-24
  • Colour
    Black
Machine Screw Crossed Drive #8-32 1.000 in Nylon 6/6 Black

010832PW100B

Price Range
$0.0731 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive #6-32 0.094 in Nylon 6/6 Black

010632PW009B

Price Range
$0.069 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.094 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 1.500 in Nylon 6/6 Black

010632P150B

Price Range
$0.0665 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    1.500 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Crossed Drive M3.5 42.0 mm Nylon 6/6 Black

50M035060P042B

Price Range
$0.086 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.654 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive M3 20.0 mm Nylon 6/6 Black

50M030050N020B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.787 in
  • Thread Size
    M3
  • Colour
    Black