Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0545 - $0.0747 | 13000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| $0.3318 - $0.4551 | Request the lead time here |
M10 x 1.5
|
0.295 in
7.5 mm
|
1.181 in
30.0 mm
|
||
| $0.0588 - $0.0809 | 5000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.236 in
6.0 mm
|
||
| $0.083 - $0.0965 | 11000 In stock |
1/4-20
|
|
2.000 in
50.8 mm
|
||
| $0.0513 - $0.0702 | 24500 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.63 in
16.0 mm
|
||
| $0.0549 - $0.0756 | 15000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.63 in
16.0 mm
|
||
| $0.053 - $0.0621 | 12000 In stock |
#2-56
|
|
0.375 in
9.5 mm
|
||
| $0.0531 - $0.0624 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.0518 - $0.0603 | 42000 In stock |
#2-56
|
|
0.188 in
4.8 mm
|
||
| $0.0546 - $0.0635 | 42000 In stock |
#6-32
|
|
0.250 in
6.4 mm
|
||
| $0.0566 - $0.0662 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
| $0.0536 - $0.0626 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
| 011032P050 | $0.0636 - $0.0743 | 9000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
|
| $0.0488 - $0.0669 | 20000 In stock |
M2.5
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
M4
|
0.094 in
2.4 mm
|
0.315 in
8.0 mm
|
||
| $0.1062 - $0.1457 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
0.787 in
20.0 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.156 in
4 mm
|
||
| $0.1046 - $0.1431 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0636 - $0.0741 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
0.438 in
11.1 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M2.5
|
0.083 in
2.1 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue