Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.4734 - $0.5525 10000 In stock
#6-32
0.500 in
$0.0573 - $0.0669 2000 In stock
#8-32
0.313 in
$0.047 - $0.0642 1500 In stock
#8-32
1.500 in
$0.0573 - $0.0669 Request the lead time here
#8-32
0.110 in
0.313 in
$0.1218 - $0.1673 22000 In stock
#8-32
0.110 in
2.297 in
$0.4905 - $0.5721 1000 In stock
#8-32
0.500 in
$0.0621 - $0.0723 Request the lead time here
#10-24
0.188 in
$0.0636 - $0.0743 1000 In stock
#10-24
0.500 in
$0.0635 - $0.0741 Request the lead time here
#10-32
0.430 in
$0.3864 - $0.53 500 In stock
#10-32
1.000 in
$0.054 - $0.0743 Request the lead time here
#10-32
1.750 in
$0.4607 - $0.5376 2000 In stock
#6-32
0.375 in
$0.0566 - $0.0662 Request the lead time here
#8-32
0.125 in
$0.06 - $0.0698 Request the lead time here
#8-32
0.281 in
$0.4926 - $0.5751 Request the lead time here
#8-32
0.625 in
$0.0486 - $0.0668 Request the lead time here
#8-32
1.375 in
$0.0497 - $0.0684 Request the lead time here
#8-32
1.875 in
$0.06 - $0.0698 Request the lead time here
#8-32
0.110 in
0.281 in
$0.0582 - $0.0675 8000 In stock
#8-32
0.110 in
0.500 in
$0.4956 - $0.5778 1000 In stock
#8-32
0.750 in
  • of 48
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in;

010632W050PC

Price Range
$0.5525 - $0.4734

Stock Levels
10000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.312 in 0.322 in

010832P031

Price Range
$0.0669 - $0.0573

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P150

Price Range
$0.0642 - $0.047

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.312 in 0.322 in

010832PW031

Price Range
$0.0669 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 58.3 mm | 2.297 in;

010832PW229

Price Range
$0.1673 - $0.1218

Stock Levels
22000 In stock
Attributes
  • Head Height
    0.110 in
  • Thread Length
    2.297 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 12.7 mm | 0.500 in;

010832W050PC

Price Range
$0.5721 - $0.4905

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011024P018

Price Range
$0.0723 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P050

Price Range
$0.0743 - $0.0636

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P043

Price Range
$0.0741 - $0.0635

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.430 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

011032P100PC

Price Range
$0.53 - $0.3864

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011032P175

Price Range
$0.0743 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in;

010632W037PC

Price Range
$0.5376 - $0.4607

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.125 in 0.322 in

010832P012

Price Range
$0.0662 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P028

Price Range
$0.0698 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010832P062PC

Price Range
$0.5751 - $0.4926

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010832P137

Price Range
$0.0668 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P187

Price Range
$0.0684 - $0.0497

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 7.1 mm | 0.281 in;

010832PW028

Price Range
$0.0698 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.500 in 0.322 in

010832PW050

Price Range
$0.0675 - $0.0582

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
PC Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 19.1 mm | 0.750 in;

010832W075PC

Price Range
$0.5778 - $0.4956

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate