Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
303 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0528 - $0.0614 29000 In stock
#6-32
0.092 in
0.250 in
$0.0558 - $0.0765 Request the lead time here
1/4-20
0.198 in
1.000 in
$0.0815 - $0.0948 Request the lead time here
#1-72
0.375 in
$0.0546 - $0.0749 1500 In stock
1/4-20
0.198 in
0.500 in
$0.0479 - $0.0659 3500 In stock
#10-32
0.150 in
1.000 in
$0.0887 - $0.0887 Request the lead time here
#4-40
0.080 in
1.000 in
$0.111 - $0.1298 Request the lead time here
#0-80
0.125 in
$0.111 - $0.1298 1000 In stock
#0-80
0.039 in
0.188 in
$0.0495 - $0.0579 32000 In stock
#2-56
0.125 in
$0.0539 - $0.0626 Request the lead time here
#2-56
0.391 in
$0.0546 - $0.0639 Request the lead time here
#2-56
0.625 in
$0.0573 - $0.0671 1000 In stock
#2-56
1.125 in
$0.0534 - $0.0624 Request the lead time here
#2-64
0.375 in
$0.0495 - $0.0579 Request the lead time here
#4-40
0.125 in
$0.0549 - $0.0641 Request the lead time here
#4-40
0.688 in
$0.0563 - $0.0654 Request the lead time here
#4-40
1.250 in
$0.0627 - $0.0732 3000 In stock
#4-40
1.750 in
$0.054 - $0.0627 Request the lead time here
#6-32
0.094 in
$0.0539 - $0.0627 Request the lead time here
#6-32
0.438 in
$0.0639 - $0.0746 Request the lead time here
#6-32
0.092 in
2.000 in
  • of 16
Nylon 6/6 Philips Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 6.4 mm | 0.250 in; Head Diameter 6.9 mm | 0.270 in

010632PW026

Price Range
$0.0614 - $0.0528

Stock Levels
29000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in;

012520PW100

Price Range
$0.0765 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010172P037

Price Range
$0.0948 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #1-72
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 12.7 mm | 0.500 in;

012520PW050

Price Range
$0.0749 - $0.0546

Stock Levels
1500 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in;

011032PW100

Price Range
$0.0659 - $0.0479

Stock Levels
3500 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #4-40 1.000 in 0.210 in

NSP-4-16-01

Price Range
$0.0887 - $0.0887

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.210 in
  • Head Height
    0.080 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010080P012

Price Range
$0.1298 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #0-80
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #0-80; Thread Length 4.7 mm | 0.187 in;

010080PW018

Price Range
$0.1298 - $0.111

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.039 in
  • Thread Length
    0.188 in
  • Thread Size
    #0-80
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P012

Price Range
$0.0579 - $0.0495

Stock Levels
32000 In stock
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P039

Price Range
$0.0626 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.391 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P062

Price Range
$0.0639 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P112

Price Range
$0.0671 - $0.0573

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010264P037

Price Range
$0.0624 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #2-64
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #4-40 0.125 in 0.219 in

010440P012

Price Range
$0.0579 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P068

Price Range
$0.0641 - $0.0549

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.688 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P125

Price Range
$0.0654 - $0.0563

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P175

Price Range
$0.0732 - $0.0627

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P009

Price Range
$0.0627 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.094 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P043

Price Range
$0.0627 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 50.8 mm | 2.000 in;

010632PW200

Price Range
$0.0746 - $0.0639

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    2.000 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6