Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0524 - $0.0719 | 21000 In stock |
M4
|
0.079 in
2.0 mm
|
0.157 in
4.0 mm
|
||
| 50M025045P005 | $0.0474 - $0.065 | 33000 In stock |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.197 in
5.0 mm
|
|
| $0.111 - $0.1298 | 12000 In stock |
#0-80
|
|
0.188 in
4.8 mm
|
||
| $0.0521 - $0.0608 | 5000 In stock |
#2-56
|
|
0.156 in
4 mm
|
||
| $0.0513 - $0.0603 | 22000 In stock |
#2-56
|
|
0.438 in
11.1 mm
|
||
| $0.0495 - $0.0579 | 32000 In stock |
#2-56
|
|
0.125 in
3.2 mm
|
||
| $0.0539 - $0.0626 | Request the lead time here |
#2-56
|
|
0.391 in
9.9 mm
|
||
| $0.0546 - $0.0639 | Request the lead time here |
#2-56
|
|
0.625 in
15.9 mm
|
||
| $0.0507 - $0.0591 | Request the lead time here |
#2-56
|
|
0.313 in
8 mm
|
||
| $0.0545 - $0.0635 | 2000 In stock |
#2-56
|
|
0.563 in
14.3 mm
|
||
| $0.0552 - $0.0645 | Request the lead time here |
#2-56
|
|
0.875 in
22.2 mm
|
||
| $0.0524 - $0.0609 | Request the lead time here |
#2-64
|
|
0.188 in
4.8 mm
|
||
| $0.0513 - $0.0602 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
| $0.0506 - $0.0588 | 5000 In stock |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.0563 - $0.0654 | Request the lead time here |
#4-40
|
|
1.250 in
31.8 mm
|
||
| $0.0584 - $0.0681 | Request the lead time here |
#4-40
|
|
1.188 in
30.2 mm
|
||
| $0.0621 - $0.0725 | Request the lead time here |
#4-40
|
|
1.625 in
41.3 mm
|
||
| $0.062 - $0.0723 | Request the lead time here |
#5-40
|
|
1.250 in
31.8 mm
|
||
| $0.0543 - $0.0632 | 17000 In stock |
#4-36
|
|
0.500 in
12.7 mm
|
||
| $0.0572 - $0.0669 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.688 in
17.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue