Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0708 - $0.0825 Request the lead time here
1/4-20
0.313 in
$0.0707 - $0.0971 Request the lead time here
1/4-20
0.198 in
2.500 in
$0.0584 - $0.0801 3000 In stock
1/4-28
1.000 in
$0.0765 - $0.0894 3000 In stock
1/4-28
0.198 in
1.000 in
$0.3206 - $0.4397 3000 In stock
M10
1.181 in
$0.2786 - $0.3822 500 In stock
M10 x 1.5
0.295 in
0.512 in
$0.2931 - $0.4022 Request the lead time here
M10
0.748 in
$0.3761 - $0.5157 Request the lead time here
M10 x 1.5
0.295 in
1.969 in
$0.3329 - $0.4568 9000 In stock
M10 x 1.5
0.236 in
1.378 in
$0.2931 - $0.4022 Request the lead time here
M10 x 1.5
0.295 in
0.748 in
$0.3986 - $0.5468 Request the lead time here
M10 x 1.5
0.295 in
2.362 in
$0.3206 - $0.4397 Request the lead time here
M10 x 1.5
0.295 in
1.181 in
$0.0537 - $0.0738 4500 In stock
1/4-20
0.250 in
$0.0578 - $0.0792 1000 In stock
M5 x 0.8
0.146 in
0.394 in
011032P050 $0.0615 - $0.0717 10000 In stock
#10-32
0.500 in
$0.0569 - $0.0782 5000 In stock
M5 x 0.8
0.146 in
0.236 in
$0.2648 - $0.3633 1500 In stock
M8 x 1.25
0.236 in
0.394 in
$0.0527 - $0.0722 1000 In stock
M4 x 0.7
0.122 in
0.394 in
$0.0476 - $0.0653 Request the lead time here
M3 x 0.5
0.094 in
0.236 in
$0.0486 - $0.0666 16000 In stock
M3 x 0.5
0.094 in
0.394 in
  • of 48
Machine Screw - Natural; Nylon 6/6;

012520P031

Price Range
$0.0825 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 63.5 mm | 2.500 in;

012520PW250

Price Range
$0.0971 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012528P100

Price Range
$0.0801 - $0.0584

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-28; Thread Length 25.4 mm | 1.000 in;

012528PW100

Price Range
$0.0894 - $0.0765

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M100150N030

Price Range
$0.4397 - $0.3206

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.181 in
  • Thread Size
    M10
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 13.0 mm | 0.512 in; Head Diameter 20.0 mm | 0.787 in

50M100150P013

Price Range
$0.3822 - $0.2786

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.512 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M100150N019

Price Range
$0.4022 - $0.2931

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.748 in
  • Thread Size
    M10
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 50.0 mm | 1.969 in; Head Diameter 20.0 mm | 0.787 in

50M100150P050

Price Range
$0.5157 - $0.3761

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    1.969 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 35.0 mm | 1.378 in; Head Diameter 20.0 mm | 0.787 in

50M100150N035

Price Range
$0.4568 - $0.3329

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    1.378 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 19.0 mm | 0.748 in; Head Diameter 20.0 mm | 0.787 in

50M100150P019

Price Range
$0.4022 - $0.2931

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.748 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 60.0 mm | 2.362 in; Head Diameter 20.0 mm | 0.787 in

50M100150P060

Price Range
$0.5468 - $0.3986

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    2.362 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 30.0 mm | 1.181 in; Head Diameter 20.0 mm | 0.787 in

50M100150P030

Price Range
$0.4397 - $0.3206

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    1.181 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

012520P025

Price Range
$0.0738 - $0.0537

Stock Levels
4500 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 10.0 mm | 0.394 in; Head Diameter 9.5 mm | 0.374 in

50M050080P010

Price Range
$0.0792 - $0.0578

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.394 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

011032P050

Price Range
$0.0717 - $0.0615

Stock Levels
10000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 6.0 mm | 0.236 in; Head Diameter 9.5 mm | 0.374 in

50M050080P006

Price Range
$0.0782 - $0.0569

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.236 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 10.0 mm | 0.394 in; Head Diameter 16.0 mm | 0.63 in

50M080125P010

Price Range
$0.3633 - $0.2648

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    0.394 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.0 mm | 0.315 in

50M040070P010

Price Range
$0.0722 - $0.0527

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.394 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 6.0 mm | 0.236 in; Head Diameter 5.6 mm | 0.22 in

50M030050P006

Price Range
$0.0653 - $0.0476

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.236 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.6 mm | 0.22 in

50M030050P010

Price Range
$0.0666 - $0.0486

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural