Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.05 - $0.0582 | 44000 In stock |
#2-56
|
|
0.188 in
4.8 mm
|
||
| $0.0549 - $0.0642 | 2000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
| $0.0555 - $0.0648 | 26000 In stock |
#8-32
|
|
0.375 in
9.5 mm
|
||
| $0.0566 - $0.066 | 3000 In stock |
#8-32
|
|
0.750 in
19.1 mm
|
||
| $0.05 - $0.0582 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
0.188 in
4.8 mm
|
||
| $0.0518 - $0.0605 | 102000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
| $0.0531 - $0.062 | 9000 In stock |
#4-40
|
|
1.000 in
25.4 mm
|
||
| $0.0531 - $0.062 | 3000 In stock |
#6-32
|
|
0.313 in
8 mm
|
||
| $0.0504 - $0.0587 | 7000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
| $0.0545 - $0.0635 | 4000 In stock |
#4-40
|
|
0.563 in
14.3 mm
|
||
| $0.0518 - $0.0605 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
| $0.0537 - $0.0626 | 18000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.042 - $0.0578 | 1000 In stock |
#6-32
|
|
0.875 in
22.2 mm
|
||
| $0.0546 - $0.0749 | 500 In stock |
1/4-20
|
|
0.500 in
12.7 mm
|
||
| $0.0606 - $0.083 | Request the lead time here |
1/4-20
|
|
1.750 in
44.5 mm
|
||
| $0.062 - $0.0723 | 2000 In stock |
#10-32
|
0.150 in
3.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0512 - $0.06 | 22000 In stock |
#2-56
|
|
0.375 in
9.5 mm
|
||
| $0.0513 - $0.0603 | 1000 In stock |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.0528 - $0.0614 | 1000 In stock |
#4-40
|
|
0.750 in
19.1 mm
|
||
| $0.0528 - $0.0614 | 42000 In stock |
#6-32
|
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue