Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.057 - $0.0783 8000 In stock
1/4-28
0.198 in
0.500 in
$0.2042 - $0.2799 Request the lead time here
5/16-18
0.375 in
$0.4451 - $0.5195 20000 In stock
#6-32
0.250 in
$0.4649 - $0.5423 Request the lead time here
#6-32
0.750 in
$0.0581 - $0.0675 3000 In stock
#6-40
1.000 in
$0.0581 - $0.0675 Request the lead time here
#6-40
0.092 in
1.000 in
$0.4668 - $0.5445 3000 In stock
#8-32
0.250 in
$0.4739 - $0.5528 2000 In stock
#8-32
0.500 in
$0.0476 - $0.0653 5000 In stock
#8-32
1.750 in
$0.0552 - $0.0645 2000 In stock
#8-32
0.110 in
0.250 in
$0.056 - $0.065 Request the lead time here
#8-32
0.110 in
0.438 in
$0.0567 - $0.0663 Request the lead time here
#8-32
0.110 in
0.875 in
$0.4574 - $0.5337 10000 In stock
#6-32
0.500 in
$0.0566 - $0.066 1000 In stock
#8-32
0.110 in
0.750 in
$0.0587 - $0.0686 Request the lead time here
#8-32
0.110 in
1.250 in
$0.0476 - $0.0653 6500 In stock
#8-32
0.110 in
1.750 in
$0.4614 - $0.5382 1000 In stock
#8-32
0.125 in
$0.0611 - $0.0711 1000 In stock
#10-24
0.150 in
0.375 in
$0.0479 - $0.0659 500 In stock
#10-24
0.150 in
1.000 in
$0.06 - $0.0699 Request the lead time here
#10-32
0.180 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-28; Thread Length 12.7 mm | 0.500 in;

012528PW050

Price Range
$0.0783 - $0.057

Stock Levels
8000 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

0131218P037

Price Range
$0.2799 - $0.2042

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 6.4 mm | 0.250 in;

010632W025PC

Price Range
$0.5195 - $0.4451

Stock Levels
20000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 19.1 mm | 0.750 in;

010632W075PC

Price Range
$0.5423 - $0.4649

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010640P100

Price Range
$0.0675 - $0.0581

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-40; Thread Length 25.4 mm | 1.000 in;

010640PW100

Price Range
$0.0675 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Clear; PC;

010832P025PC

Price Range
$0.5445 - $0.4668

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Clear; PC;

010832P050PC

Price Range
$0.5528 - $0.4739

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010832P175

Price Range
$0.0653 - $0.0476

Stock Levels
5000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.250 in 0.322 in

010832PW025

Price Range
$0.0645 - $0.0552

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.437 in 0.322 in

010832PW043

Price Range
$0.065 - $0.056

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.438 in
  • Thread Size
    #8-32
  • Colour
    Natural
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.875 in 0.322 in

010832PW087

Price Range
$0.0663 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in;

010632W050PC

Price Range
$0.5337 - $0.4574

Stock Levels
10000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.750 in 0.322 in

010832PW075

Price Range
$0.066 - $0.0566

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 31.8 mm | 1.250 in;

010832PW125

Price Range
$0.0686 - $0.0587

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 44.5 mm | 1.750 in;

010832PW175

Price Range
$0.0653 - $0.0476

Stock Levels
6500 In stock
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 3.2 mm | 0.125 in;

010832W012PC

Price Range
$0.5382 - $0.4614

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in;

011024PW037

Price Range
$0.0711 - $0.0611

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 25.4 mm | 1.000 in;

011024PW100

Price Range
$0.0659 - $0.0479

Stock Levels
500 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P018

Price Range
$0.0699 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.180 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6