Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0642 - $0.0881 Request the lead time here
M5
0.146 in
0.591 in
$0.063 - $0.0866 Request the lead time here
M5
0.118 in
0.315 in
$0.0627 - $0.086 Request the lead time here
M3.5
0.083 in
1.654 in
$0.0575 - $0.0789 Request the lead time here
M4
0.122 in
0.236 in
$0.0642 - $0.0881 Request the lead time here
#12-24
0.125 in
1.000 in
$0.06 - $0.0704 Request the lead time here
#8-32
0.096 in
0.125 in
$0.0548 - $0.075 Request the lead time here
M3
0.071 in
0.787 in
$0.0593 - $0.0813 Request the lead time here
M4
0.094 in
0.984 in
$0.0617 - $0.0719 Request the lead time here
#6-40
0.082 in
0.375 in
$0.0524 - $0.0719 Request the lead time here
M2.5
0.059 in
0.236 in
$0.062 - $0.0849 Request the lead time here
1/4-28
0.144 in
0.250 in
$0.0638 - $0.0741 Request the lead time here
#8-32
0.096 in
0.281 in
$0.0528 - $0.0726 Request the lead time here
M2
0.051 in
0.315 in
$0.0623 - $0.0854 Request the lead time here
1/4-20
0.144 in
1.250 in
$0.3051 - $0.4185 Request the lead time here
M8
0.189 in
1.378 in
$0.0563 - $0.0773 Request the lead time here
M3.5
0.102 in
0.472 in
$0.0644 - $0.0884 Request the lead time here
M5
0.146 in
0.63 in
$0.0626 - $0.086 Request the lead time here
1/4-28
0.198 in
0.438 in
$0.0524 - $0.0719 Request the lead time here
#8-32
0.096 in
1.750 in
$0.0524 - $0.0719 Request the lead time here
M2
0.063 in
0.236 in
  • of 48
Machine Screw Crossed Drive M5 15.0 mm Nylon 6/6 Black

50M050080P015B

Price Range
$0.0881 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.591 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Slotted Drive M5 8.0 mm Nylon 6/6 Black

50M050080N008B

Price Range
$0.0866 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    0.315 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Slotted Drive M3.5 42.0 mm Nylon 6/6 Black

50M035060N042B

Price Range
$0.086 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.083 in
  • Thread Length
    1.654 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Crossed Drive M4 6.0 mm Nylon 6/6 Black

50M040070P006B

Price Range
$0.0789 - $0.0575

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.236 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive #12-24 1.000 in Nylon 6/6 Black

011224P100B

Price Range
$0.0881 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.125 in
  • Thread Length
    1.000 in
  • Thread Size
    #12-24
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.125 in Nylon 6/6 Black

010832P012B

Price Range
$0.0704 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive M3 20.0 mm Nylon 6/6 Black

50M030050N020B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.787 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive M4 25.0 mm Nylon 6/6 Black

50M040070N025B

Price Range
$0.0813 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.984 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive #6-40 0.375 in Nylon 6/6 Black

010640P037B

Price Range
$0.0719 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Black
Machine Screw Slotted Drive M2.5 6.0 mm Nylon 6/6 Black

50M025045N006B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.059 in
  • Thread Length
    0.236 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive 1/4-28 0.250 in Nylon 6/6 Black

012528P025B

Price Range
$0.0849 - $0.062

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.281 in Nylon 6/6 Black

010832P028B

Price Range
$0.0741 - $0.0638

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive M2 8.0 mm Nylon 6/6 Black

50M020040N008B

Price Range
$0.0726 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.315 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 1.250 in Nylon 6/6 Black

012520P125B

Price Range
$0.0854 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive M8 35.0 mm Nylon 6/6 Black

50M080125N035B

Price Range
$0.4185 - $0.3051

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    1.378 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Crossed Drive M3.5 12.0 mm Nylon 6/6 Black

50M035060P012B

Price Range
$0.0773 - $0.0563

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Crossed Drive M5 16.0 mm Nylon 6/6 Black

50M050080P016B

Price Range
$0.0884 - $0.0644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.63 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Crossed Drive 1/4-28 0.438 in Nylon 6/6 Black

012528PW043B

Price Range
$0.086 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.438 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.750 in Nylon 6/6 Black

010832P175B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive M2 6.0 mm Nylon 6/6 Black

50M020040P006B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.063 in
  • Thread Length
    0.236 in
  • Thread Size
    M2
  • Colour
    Black