Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0585 - $0.0681 | 1000 In stock |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
0.313 in
8 mm
|
||
| $0.1221 - $0.1427 | Request the lead time here |
Fillister Head
|
#0-80
|
0.032 in
0.8 mm
|
0.126 in
3.2 mm
|
0.187 in
4.7 mm
|
||
| $0.0557 - $0.0647 | Request the lead time here |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
0.281 in
7.1 mm
|
||
| $0.0581 - $0.0675 | Request the lead time here |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
0.750 in
19.1 mm
|
||
| $0.0576 - $0.0672 | Request the lead time here |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
0.625 in
15.9 mm
|
||
| $0.0564 - $0.0662 | Request the lead time here |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
0.094 in
2.4 mm
|
||
| $0.0564 - $0.0662 | Request the lead time here |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
0.125 in
3.2 mm
|
||
| $0.06 - $0.0704 | Request the lead time here |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
0.625 in
15.9 mm
|
||
| $0.0608 - $0.071 | Request the lead time here |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
0.875 in
22.2 mm
|
||
| $0.069 - $0.0806 | Request the lead time here |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
1.750 in
44.5 mm
|
||
| $0.0585 - $0.0681 | Request the lead time here |
Fillister Head
|
#3-48
|
0.095 in
2.4 mm
|
0.161 in
4.1 mm
|
0.312 in
7.9 mm
|
||
| $0.30 - $0.4115 | Request the lead time here |
Fillister Head
|
M8 x 1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
||
| $0.3662 - $0.5025 | Request the lead time here |
Fillister Head
|
M10 x 1.5
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
||
| $0.1032 - $0.1416 | Request the lead time here |
Fillister Head
|
M6 x 1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| $0.3065 - $0.4205 | Request the lead time here |
Fillister Head
|
M10 x 1.5
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
0.512 in
13.0 mm
|
||
| $0.2982 - $0.4091 | Request the lead time here |
Fillister Head
|
M8 x 1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0582 - $0.08 | Request the lead time here |
Fillister Head
|
M4
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0611 - $0.0837 | Request the lead time here |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0648 - $0.0893 | Request the lead time here |
Fillister Head
|
M5
|
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
0.787 in
20.0 mm
|
||
| $0.0884 - $0.1214 | Request the lead time here |
Fillister Head
|
M5
|
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue