| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.074 |
| 5000 - 9999 | $0.0704 |
| 10000 - 24999 | $0.0669 |
| 25000 + | $0.0632 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 5.7 mm |
|---|---|
| Head Diameter | 0.226 in |
| Head Height | 0.132 in |
| Head Height | 3.4 mm |
| Thread Length | 0.313 in |
| Thread Length | 8 mm |
| Thread Size | #6-32 |
| Colour | Black |
| Drive Type | Crossed Drive |
| Head Type | Fillister Head |
| Screw Type | Machine Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue