Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0543 - $0.0632 | 1000 In stock |
Fillister Head
|
#2-56
|
|
|
0.500 in
12.7 mm
|
||
| $0.05 - $0.0582 | 2000 In stock |
Fillister Head
|
#4-40
|
|
|
0.187 in
4.7 mm
|
||
| $0.0537 - $0.0626 | 1000 In stock |
Fillister Head
|
#6-32
|
|
|
0.375 in
9.5 mm
|
||
| $0.0615 - $0.0717 | 11000 In stock |
Fillister Head
|
10-32
|
|
|
0.500 in
12.7 mm
|
||
| $0.0558 - $0.0765 | 1500 In stock |
Fillister Head
|
1/4-20
|
|
|
1.000 in
25.4 mm
|
||
| $0.0563 - $0.0653 | 14000 In stock |
Fillister Head
|
#8-32
|
|
|
0.500 in
12.7 mm
|
||
| $0.0569 - $0.0665 | 3000 In stock |
Fillister Head
|
#8-32
|
|
|
1.000 in
25.4 mm
|
||
| $0.0717 - $0.0836 | 3000 In stock |
Fillister Head
|
1/4-20
|
|
|
0.500 in
12.7 mm
|
||
| $0.0609 - $0.0836 | 10500 In stock |
Fillister Head
|
1/4-20
|
|
|
2.000 in
50.8 mm
|
||
| $0.0555 - $0.0648 | 7000 In stock |
Fillister Head
|
#2-56
|
|
|
1.000 in
25.4 mm
|
||
| $0.053 - $0.0728 | Request the lead time here |
Fillister Head
|
10-32
|
|
|
2.000 in
50.8 mm
|
||
| $0.0512 - $0.06 | 12000 In stock |
Fillister Head
|
#4-40
|
|
|
0.375 in
9.5 mm
|
||
| $0.0549 - $0.0642 | 3000 In stock |
Fillister Head
|
#6-32
|
|
|
0.750 in
19.1 mm
|
||
| $0.0479 - $0.0659 | 1000 In stock |
Fillister Head
|
10-32
|
|
|
1.000 in
25.4 mm
|
||
| $0.0518 - $0.0605 | 3000 In stock |
Fillister Head
|
#4-40
|
|
|
0.500 in
12.7 mm
|
||
| $0.0531 - $0.062 | 1000 In stock |
Fillister Head
|
#4-40
|
|
|
1.000 in
25.4 mm
|
||
| $0.075 - $0.0873 | 2000 In stock |
Fillister Head
|
1/4-20
|
0.219 in
5.6 mm
|
0.403 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.0609 - $0.0836 | 16000 In stock |
Fillister Head
|
1/4-20
|
0.219 in
5.6 mm
|
0.403 in
10.2 mm
|
2.000 in
50.8 mm
|
||
| $0.0584 - $0.0801 | 1000 In stock |
Fillister Head
|
1/4-20
|
0.219 in
5.6 mm
|
0.403 in
10.2 mm
|
1.000 in
25.4 mm
|
||
| $0.111 - $0.1298 | 7000 In stock |
Fillister Head
|
#0-80
|
|
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue