Menu Search

PCB Support Pillars - Screw Down

In stock

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.3938 - $0.4263 2000 In stock
0.126 in
#4,M3
0.374 in
$0.4431 - $0.4799 2000 In stock
0.126 in
#4,M3
0.626 in
$0.4176 - $0.4524 Request the lead time here
0.126 in
#4,M3
0.5 in
$0.4056 - $0.4392 Request the lead time here
0.126 in
#4,M3
0.437 in
LCBS-L-5-01 $0.3822 - $0.414 10000 In stock
0.126 in
#4,M3
0.299 in
$0.4338 - $0.4701 Request the lead time here
0.126 in
#4,M3
0.563 in
Screw Support - Snap Lock ; 9.5 mm | 0.374 in

LCBS-L-6-01

Price Range
$0.4263 - $0.3938

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.374 in
Screw Support - Snap Lock ; 15.9 mm | 0.626 in

LCBS-L-10-01

Price Range
$0.4799 - $0.4431

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.626 in
Screw Support - Snap Lock ; 12.7 mm | 0.5 in

LCBS-L-8-01

Price Range
$0.4524 - $0.4176

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.5 in
Screw Support - Snap Lock ; 11.1 mm | 0.437 in

LCBS-L-7-01

Price Range
$0.4392 - $0.4056

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.437 in
Screw Support - Snap Lock ; 7.6 mm | 0.299 in

LCBS-L-5-01

Price Range
$0.414 - $0.3822

Stock Levels
10000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.299 in
Screw Support - Snap Lock ; 14.3 mm | 0.563 in

LCBS-L-9-01

Price Range
$0.4701 - $0.4338

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.563 in