| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.4524 |
| 10000 - 24999 | $0.4343 |
| 25000 + | $0.4176 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter A | 0.126 in |
|---|---|
| Hole Diameter A | 3.2 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Maximum Panel Thickness A | 0.062 in |
| Maximum Panel Thickness A | 1.57 mm |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Spacer Length | 0.5 in |
| Spacer Length | 12.7 mm |
| Colour | Natural |
| Compatible Thread Sizes (All) | #4,M3 |
| Full Material | Polyamide 66 |
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Hole Fix |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Locking Head Height A | 10.0 mm |
| Locking Head Height A | 0.394 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue